REF3140 Status: ACTIVE

20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference


      
         
Alert me about changes<br/>to this product

 REF3112 REF3120 REF3125 REF3130 REF3133 REF3140
VO(V)1.25  2.048  2.5  3  3.3  4.096  
Initial Accuracy @ 25/deg C(%)0.2  0.2  0.2  0.2  0.2  0.2  
Temp Coeff(Max)(ppm/ degree C)20  20  20  20  20  20  
Temp Coeff(Typ)(ppm/ degree C)10  10  10  10  10  10  
Iq(Max)(uA)100  100  100  100  100  100  
VI(Min)(V)1.8  2.0444  2.55  3.05  3.35  4.126  
VI(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Pin/Package3SOT-23  3SOT-23  3SOT-23  3SOT-23  3SOT-23  3SOT-23  
Operating Temp Range(Celsius) -40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • REF3040: 4.096V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference
  • REF5025: Low Noise, Very Low Drift, Precision Voltage Reference
  • REF5040: Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE
  • TPS54620: 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter
  • TL431: Adjustable Precision Shunt Regulator
  • TPS3808G01: Low Quiescent Current, Programmable-Delay Supervisory Circuit

More Related Products

Product Information

Features

  • MicroSIZE PACKAGE: SOT23-3
  • LOW DROPOUT: 5mV
  • HIGH OUTPUT CURRENT: ±10mA
  • HIGH ACCURACY: 0.2% max
  • LOW IQ: 115µA max
  • EXCELLENT SPECIFIED DRIFT PERFORMANCE:
       15ppm/°C (max) from 0°C to +70°C
       20ppm/°C (max) from –40°C to +125°C
  • APPLICATIONS
    • PORTABLE, BATTERY-POWERED EQUIPMENT
    • DATA ACQUISITION SYSTEMS
    • MEDICAL EQUIPMENT
    • HAND-HELD TEST EQUIPMENT

All trademarks are the property of their respective owners.

Description

The REF31xx is a family of precision, low power, low dropout, series voltage references available in the tiny SOT23-3 package.

The REF31xx’s small size and low power consumption (100µA typ) make it ideal for portable and battery-powered applications. The REF31xx does not require a load capacitor, but is stable with any capacitive load and can sink/source up to 10mA of output current.

Unloaded, the REF31xx can be operated on supplies down to 5mV above the output voltage. All models are specified for the wide temperature range of –40°C to +125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
REF3140AIDBZRACTIVE-40 to 1251.10 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REF3140AIDBZRG4ACTIVE-40 to 1251.10 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REF3140AIDBZTACTIVE-40 to 1251.25 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
REF3140AIDBZTG4ACTIVE-40 to 1251.25 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:36 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksREF3140AIDBZR
AmericasAvnet >1k
TI Lead Time*: 20 WeeksREF3140AIDBZRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksREF3140AIDBZT
AmericasAvnet >1k
AsiaWPI 61
EuropeCompel 94
WorldwideMouser Electronics 331
TI Lead Time*: 20 WeeksREF3140AIDBZTG4
AsiaFarnell Asia 746
EuropeFarnell 723
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
REF3140AIDBZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REF3140AIDBZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REF3140AIDBZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REF3140AIDBZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for REF3140 Help

Datasheet

Application Notes

Part # Name Product Family Comments
ADS1252   ResolutionPlus 24-Bit, 40kHz Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   See Literature sbas127d See Application Notes section for External Voltage Reference Circuit    
OPA350   High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Reference Buffer    
ADS1251   ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   See Literature sbas184d See Application Notes section for External Voltage Reference Circuit    
Customers Who Evaluated This Product Also Evaluated...
REF3040 4.096V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF5040 Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF3240 4.096V 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF3020 2.048V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TPS23750 IEEE 802.3af PD Controller with Integrated DC/DC POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPS62402 Dual, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
LM317 3/4 Pin 1.5A Adjustable Positive Voltage Regulator LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS767D301 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TPS2051B Single, Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPS61161 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS75733 Single Output LDO, 3.0A, Fixed(3.3V), Fast Transient Response, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here