|
|
|
|
Other qualified versions of REF3230-EP
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The REF32xx is a very low drift, micropower, low-dropout, precision voltage reference family available in the tiny SOT23-6 package. The small size and low power consumption (120 µA max) of the REF32xx make it ideal for portable and battery-powered applications. This reference is stable with any capacitive load. The REF32xx can be operated from a supply as low as 5 mV above the output voltage, under no load conditions. All models are specified for the wide temperature range of -55°C to 125°C. |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| REF3230AMDBVREP | ACTIVE | -55 to 125 | V62/07602-03XE | 4.13 | 100u | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| REF3230AMDBVREPG4 | ACTIVE | -55 to 125 | 4.13 | 100u | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Contact TI Distributor or Sales Office | |||
| V62/07602-03XE | ACTIVE | -55 to 125 | 4.13 | 100u | SOT-23 (DBV) | 6 | View | 3000 | LARGE T&R | Contact TI Distributor or Sales Office | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:37 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksREF3230AMDBVREP | |||
| Americas | Avnet | >1k | |
| TI Lead Time*: 14 WeeksREF3230AMDBVREPG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksV62/07602-03XE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| REF3230AMDBVREP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| REF3230AMDBVREPG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| V62/07602-03XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for REF3230-EP 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| REF3230 | 3.0V 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |

No Tags are Available for this Part Number