REF3233-EP Status: ACTIVE

Enhanced Product 4 Ppm/Degreesc 100 Ua Sot23-6 Series Voltage References


      
         
Alert me about changes<br/>to this product

 REF3233-EP
VO(V)3.307  
Pin/Package6SOT-23  
Operating Temp Range(Celsius)-55 to 125  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of REF3233-EP

Version Part Number Definition
Catalog REF3233 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • REF5045A-Q1: Automotive Catalog Low Noise, Very Low Drift, Precision Voltage Reference
  • REF5010: Low Noise, Very Low Drift, Precision Voltage Reference
  • REF3030: 3.0V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference
  • TPS40200: Wide Input Non-Synchronous Buck DC/DC Controller
  • TPS70358M: Dual-Output Low-Dropout (LDO) Voltage Regulators
  • LT1009M: 2.5-V Integrated Reference Circuit

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • Excellent Specified Drift Performance:
    • 7ppm/°C (Max) at 0°C to 125°C
    • 20ppm/°C (Max) at -40°C to 125°C
    • 40ppm/°C (Max) at -55°C to 125°C
  • Microsize Package: SOT23-6
  • High Output Current: ±10 mA
  • High Accuracy: 0.01%
  • Low Quiescent Current: 100 µA
  • Low Dropout: 5 mV
  • APPLICATIONS
    • Portable Equipment
    • Data Acquisition Systems
    • Medical Equipment
    • Test Equipment

View All Features in Datasheet

Description

The REF32xx is a very low drift, micropower, low-dropout, precision voltage reference family available in the tiny SOT23-6 package.

The small size and low power consumption (120 µA max) of the REF32xx make it ideal for portable and battery-powered applications. This reference is stable with any capacitive load.

The REF32xx can be operated from a supply as low as 5 mV above the output voltage, under no load conditions. All models are specified for the wide temperature range of -55°C to 125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
REF3233AMDBVREPACTIVE-55 to 125V62/07602-06XE4.86 | 100uSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
REF3233AMDBVREPG4ACTIVE-55 to 125 4.86 | 100uSOT-23 (DBV) | 6 View 3000 | LARGE T&R  Contact TI Distributor or Sales Office
V62/07602-06XEACTIVE-55 to 125 4.86 | 100uSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:37 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksREF3233AMDBVREP
None Reported
View Distributors
TI Lead Time*: 14 WeeksREF3233AMDBVREPG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksV62/07602-06XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
REF3233AMDBVREP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF3233AMDBVREPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
V62/07602-06XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for REF3233-EP Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
REF5045A-Q1 Automotive Catalog Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF5010 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF3030 3.0V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TPS40200 Wide Input Non-Synchronous Buck DC/DC Controller NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS70358M Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
LT1009M 2.5-V Integrated Reference Circuit VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here