REF3312 Status: ACTIVE

30ppm/C Drift, 3.9uA, SOT23-3, SC70-3 Voltage Reference


      
         
Alert me about changes<br/>to this product

 REF3312REF3318 REF3320 REF3325 REF3330 REF3333 
VO(V)1.25  1.8  2.048  2.5  3  3.3  
Initial Accuracy @ 25/deg C(%)0.15  0.15  0.15  0.15  0.15  0.15  
Temp Coeff(Max)(ppm/ degree C)30  30  30  30  30  30  
Temp Coeff(Typ)(ppm/ degree C)8  8  8  8  8  8  
Iout/Iz(Max)(mA)5  5  5  5  5  5  
Iq(Max)(uA)5  5  5  5  5  5  
VI(Min)(V)1.8  1.96  2.208  2.66  3.160  3.46  
VI(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Pin/Package3SOT-23, 3SC70  3SC70, 3SOT-23  3SC70, 3SOT-23  3SC70, 3SOT-23  3SC70, 3SOT-23  3SC70, 3SOT-23  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • REF3212: 1.25V 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference
  • REF3012: 1.25V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference
  • REF3112: 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference

Product Information

Features

  • MICROSIZE PACKAGES: SC70-3, SOT23-3
  • LOW SUPPLY CURRENT: 3.9µA (typ)
  • HIGH OUTPUT CURRENT: ±5mA
  • LOW TEMPERATURE DRIFT: 30ppm/°C (max)
  • HIGH INITIAL ACCURACY: ±0.15% (max)
  • APPLICATIONS
    • PORTABLE EQUIPMENT
    • DATA ACQUISITION SYSTEMS
    • MEDICAL EQUIPMENT
    • TEST EQUIPMENT

All trademarks are the property of their respective owners.

Description

The REF33xx is a low-power, precision, low-dropout voltage reference family available in the tiny SC70-3 and SOT23-3 packages. Small size and low power consumption (5µA max) make the REF33xx ideal for a wide variety of portable and battery-powered applications.

The REF33xx can be operated at a supply voltage 180mV above the specified output voltage under normal load conditions, with the exception of the REF3312, which has a minimum supply voltage of 1.8V. All models are specified for the wide temperature range, -40°C to +125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
REF3312AIDBZRACTIVE-40 to 1250.85 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REF3312AIDBZRG4ACTIVE-40 to 1250.85 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REF3312AIDBZTACTIVE-40 to 1250.95 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
REF3312AIDBZTG4ACTIVE-40 to 1250.95 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
REF3312AIDCKRACTIVE-40 to 1250.85 | 1kuSC70 (DCK) | 3  3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
REF3312AIDCKRG4ACTIVE-40 to 1250.85 | 1kuSC70 (DCK) | 3  3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
REF3312AIDCKTACTIVE-40 to 1250.95 | 1kuSC70 (DCK) | 3  250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REF3312AIDCKTG4ACTIVE-40 to 1250.95 | 1kuSC70 (DCK) | 3  250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:27 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksREF3312AIDBZR
AmericasAvnet >1k
AsiaWPI >1k
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksREF3312AIDBZRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksREF3312AIDBZT
AmericasArrow 500
Newark 628
Rochester Electronics 250
AsiaFarnell Asia >1k
WPI 393
EuropeAvnet-SILICA 250
Farnell 171
WorldwideDigiKey >1k
Mouser Electronics 548
TI Lead Time*: 4 WeeksREF3312AIDBZTG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksREF3312AIDCKR
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 4 WeeksREF3312AIDCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksREF3312AIDCKT
WorldwideDigiKey  Available
Mouser Electronics 737
TI Lead Time*: 20 WeeksREF3312AIDCKTG4
WorldwideDigiKey  Available
Mouser Electronics 400
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
REF3312AIDBZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF3312AIDBZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF3312AIDBZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF3312AIDBZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF3312AIDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF3312AIDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF3312AIDCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF3312AIDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for REF3312 Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
REF3212 1.25V 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF3012 1.25V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF3112 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here