Customers Who Evaluated This Product Also Evaluated
REF3312: 30ppm/C Drift, 3.9uA, SOT23-3, SC70-3 Voltage Reference
REF3325: 30ppm/C Drift, 3.9uA, SOT23-3, SC70-3 Voltage Reference
Product Information
Features
MICROSIZE PACKAGES: SC70-3, SOT23-3
LOW SUPPLY CURRENT: 3.9µA (typ)
HIGH OUTPUT CURRENT: ±5mA
LOW TEMPERATURE DRIFT: 30ppm/°C (max)
HIGH INITIAL ACCURACY: ±0.15% (max)
APPLICATIONS
PORTABLE EQUIPMENT
DATA ACQUISITION SYSTEMS
MEDICAL EQUIPMENT
TEST EQUIPMENT
All trademarks are the property of their respective owners.
Description
The REF33xx is a low-power, precision, low-dropout voltage reference family available in the tiny SC70-3 and SOT23-3 packages. Small size and low power consumption (5µA max) make the REF33xx ideal for a wide variety of portable and battery-powered applications.
The REF33xx can be operated at a supply voltage 180mV above the specified output voltage under normal load conditions, with the exception of the REF3312, which has a minimum supply voltage of 1.8V. All models are specified for the wide temperature range, -40°C to +125°C.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:36 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.