REF3325 Status: ACTIVE

30ppm/C Drift, 3.9uA, SOT23-3, SC70-3 Voltage Reference


      
         
Alert me about changes<br/>to this product

 REF3312 REF3318 REF3320 REF3325REF3330 REF3333 
VO(V)1.25  1.8  2.048  2.5  3  3.3  
Initial Accuracy @ 25/deg C(%)0.15  0.15  0.15  0.15  0.15  0.15  
Temp Coeff(Max)(ppm/ degree C)30  30  30  30  30  30  
Temp Coeff(Typ)(ppm/ degree C)8  8  8  8  8  8  
Iout/Iz(Max)(mA)5  5  5  5  5  5  
Iq(Max)(uA)5  5  5  5  5  5  
VI(Min)(V)1.8  1.96  2.208  2.66  3.160  3.46  
VI(Max)(V)5.5  5.5  5.5  5.5  5.5  5.5  
Pin/Package3SOT-23, 3SC70  3SC70, 3SOT-23  3SC70, 3SOT-23  3SC70, 3SOT-23  3SC70, 3SOT-23  3SC70, 3SOT-23  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • REF5025: Low Noise, Very Low Drift, Precision Voltage Reference
  • TLV1117: Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection
  • TPS60403: 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation
  • TLV1117-33: Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection

Product Information

Features

  • MICROSIZE PACKAGES: SC70-3, SOT23-3
  • LOW SUPPLY CURRENT: 3.9µA (typ)
  • HIGH OUTPUT CURRENT: ±5mA
  • LOW TEMPERATURE DRIFT: 30ppm/°C (max)
  • HIGH INITIAL ACCURACY: ±0.15% (max)
  • APPLICATIONS
    • PORTABLE EQUIPMENT
    • DATA ACQUISITION SYSTEMS
    • MEDICAL EQUIPMENT
    • TEST EQUIPMENT

All trademarks are the property of their respective owners.

Description

The REF33xx is a low-power, precision, low-dropout voltage reference family available in the tiny SC70-3 and SOT23-3 packages. Small size and low power consumption (5µA max) make the REF33xx ideal for a wide variety of portable and battery-powered applications.

The REF33xx can be operated at a supply voltage 180mV above the specified output voltage under normal load conditions, with the exception of the REF3312, which has a minimum supply voltage of 1.8V. All models are specified for the wide temperature range, -40°C to +125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
REF3325AIDBZRACTIVE-40 to 1250.85 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REF3325AIDBZRG4ACTIVE-40 to 1250.85 | 1kuSOT-23 (DBZ) | 3 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REF3325AIDBZTACTIVE-40 to 1250.95 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
REF3325AIDBZTG4ACTIVE-40 to 1250.95 | 1kuSOT-23 (DBZ) | 3 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
REF3325AIDCKRACTIVE-40 to 1250.85 | 1kuSC70 (DCK) | 3  3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REF3325AIDCKRG4ACTIVE-40 to 1250.85 | 1kuSC70 (DCK) | 3  3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REF3325AIDCKTACTIVE-40 to 1250.95 | 1kuSC70 (DCK) | 3  250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
REF3325AIDCKTG4ACTIVE-40 to 1250.95 | 1kuSC70 (DCK) | 3  250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:36 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksREF3325AIDBZR
AsiaWPI >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksREF3325AIDBZRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksREF3325AIDBZT
AmericasNewark 139
AsiaFarnell Asia 207
WPI 113
EuropeFarnell 184
WorldwideDigiKey 914
Mouser Electronics 172
TI Lead Time*: 20 WeeksREF3325AIDBZTG4
WorldwideDigiKey 500
Mouser Electronics 528
TI Lead Time*: 20 WeeksREF3325AIDCKR
AsiaWPI >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksREF3325AIDCKRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksREF3325AIDCKT
AmericasArrow 250
AsiaFarnell Asia 183
EuropeFarnell 183
WorldwideDigiKey 484
Mouser Electronics 530
TI Lead Time*: 14 WeeksREF3325AIDCKTG4
WorldwideDigiKey  Available
Mouser Electronics 39
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
REF3325AIDBZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF3325AIDBZRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF3325AIDBZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF3325AIDBZTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF3325AIDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF3325AIDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF3325AIDCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF3325AIDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for REF3325 Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
TLV1117 Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS60403 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here