REF5010 Status: ACTIVE

Low Noise, Very Low Drift, Precision Voltage Reference


      
         
Alert me about changes<br/>to this product

 REF5010REF5020 REF5025 REF5030 REF5040 REF5045 REF5050 
VO(V)10  2.048  2.5  3  4.096  4.5  5  
Initial Accuracy @ 25/deg C(%)0.05  0.05  0.05  0.05  0.05  0.05  0.05  
Temp Coeff(Max)(ppm/ degree C)3  3  3  3  3  3  3  
Iout/Iz(Max)(mA)10  10  10  10  10  10  10  
Iq(Max)(uA)1000  1000  1000  1000  1000  1000  1000  
VI(Min)(V)10.2  2.7  2.7  3.2  4.296  4.7  5.2  
VI(Max)(V)18  18  18  18  18  18  18  
Pin/Package8MSOP, 8SOIC  8MSOP, 8SOIC  8MSOP, 8SOIC  8MSOP, 8SOIC  8MSOP, 8SOIC  8MSOP, 8SOIC  8MSOP, 8SOIC  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  -40 to 125  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • REF102: Precision Voltage Reference
  • REF5025: Low Noise, Very Low Drift, Precision Voltage Reference
  • REF5050: Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE

More Related Products

Product Information

Features

  • LOW TEMPERATURE DRIFT:
    • High-Grade: 3ppm/°C (max)
    • Standard-Grade: 8ppm/°C (max)
  • HIGH ACCURACY:
    • High-Grade: 0.05% (max)
    • Standard-Grade: 0.1% (max)
  • LOW NOISE: 3µVPP/V
  • HIGH OUTPUT CURRENT: ±10mA
  • TEMPERATURE RANGE: -40°C to +125°C
  • APPLICATIONS
    • 16-BIT DATA ACQUISITION SYSTEMS
    • ATE EQUIPMENT
    • INDUSTRIAL PROCESS CONTROL
    • MEDICAL INSTRUMENTATION
    • OPTICAL CONTROL SYSTEMS
    • PRECISION INSTRUMENTATION

All trademarks are the property of their respective owners.

Description

The REF50xx is a family of low-noise, low-drift, very high precision voltage references. These references are capable of both sinking and sourcing, and are very robust with regard to line and load changes.

Excellent temperature drift (3ppm/°C) and high accuracy (0.05%) are achieved using proprietary design techniques. These features, combined with very-low noise make the REF50xx family ideal for use in high-precision data acquisition systems.

Each reference voltage is available in both standard- and high-grade versions. They are offered in MSOP-8 and SO-8 packages, and are specified from -40°C to +125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
REF5010AIDACTIVE-40 to 1252.05 | 1kuSOIC (D) | 8 View 75 | TUBE
REF5010AIDGKRACTIVE-40 to 1251.85 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&RPurchase Samples
REF5010AIDGKTACTIVE-40 to 1252.05 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R
REF5010AIDRACTIVE-40 to 1251.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&RPurchase Samples
REF5010IDACTIVE-40 to 1253.70 | 1kuSOIC (D) | 8 View 75 | TUBE
REF5010IDGKRACTIVE-40 to 1253.50 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&RPurchase Samples
REF5010IDGKTACTIVE-40 to 1253.70 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R
REF5010IDRACTIVE-40 to 1253.50 | 1kuSOIC (D) | 8 View 2500 | LARGE T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:36 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksREF5010AID
AmericasArrow 225
Newark 121
AsiaFarnell Asia 62
WPI 179
EuropeFarnell 62
WorldwideDigiKey 562
Mouser Electronics 115
TI Lead Time*: 14 WeeksREF5010AIDGKR
None Reported
View Distributors
TI Lead Time*: 20 WeeksREF5010AIDGKT
None Reported
View Distributors
TI Lead Time*: 20 WeeksREF5010AIDR
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 20 WeeksREF5010ID
AmericasNewark 75
TI Lead Time*: 20 WeeksREF5010IDGKR
None Reported
View Distributors
TI Lead Time*: 14 WeeksREF5010IDGKT
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksREF5010IDR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
REF5010AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF5010AIDGKR RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-2-260C-1 YEARViewView
REF5010AIDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF5010AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF5010ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF5010IDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF5010IDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REF5010IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for REF5010 Help

Datasheet

Application Notes

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
REF102 Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF5050 Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
REF5030 Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here