|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The REF50xx is a family of low-noise, low-drift, very high precision voltage references. These references are capable of both sinking and sourcing, and are very robust with regard to line and load changes. Excellent temperature drift (3ppm/°C) and high accuracy (0.05%) are achieved using proprietary design techniques. These features, combined with very-low noise make the REF50xx family ideal for use in high-precision data acquisition systems. Each reference voltage is available in both standard- and high-grade versions. They are offered in MSOP-8 and SO-8 packages, and are specified from -40°C to +125°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| REF5025AID | ACTIVE | -40 to 125 | 2.05 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| REF5025AIDG4 | ACTIVE | -40 to 125 | 2.05 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| REF5025AIDGKR | ACTIVE | -40 to 125 | 1.85 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| REF5025AIDGKT | ACTIVE | -40 to 125 | 2.05 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| REF5025AIDR | ACTIVE | -40 to 125 | 1.85 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| REF5025AIDRG4 | ACTIVE | -40 to 125 | 1.85 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| REF5025ID | ACTIVE | -40 to 125 | 3.70 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| REF5025IDG4 | ACTIVE | -40 to 125 | 3.70 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| REF5025IDGKR | ACTIVE | -40 to 125 | 3.50 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| REF5025IDGKT | ACTIVE | -40 to 125 | 3.70 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| REF5025IDR | ACTIVE | -40 to 125 | 3.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| REF5025IDRG4 | ACTIVE | -40 to 125 | 3.50 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:37 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksREF5025AID | |||
| Americas | Arrow | 720 | |
| Asia | Farnell Asia | 277 | |
| Europe | Compel | 59 | |
| TI Lead Time*: 20 WeeksREF5025AIDG4 | |||
| Asia | Farnell Asia | >1k | |
| Europe | Farnell | >1k | |
| TI Lead Time*: 14 WeeksREF5025AIDGKR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksREF5025AIDGKT | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksREF5025AIDR | |||
| Asia | WPI | >1k | |
| TI Lead Time*: 20 WeeksREF5025AIDRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksREF5025ID | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksREF5025IDG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksREF5025IDGKR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksREF5025IDGKT | |||
| Worldwide | DigiKey | 102 | |
| TI Lead Time*: 20 WeeksREF5025IDR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksREF5025IDRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| REF5025AID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| REF5025AIDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| REF5025AIDGKR | Green (RoHS & no Sb/Br) | Call TI | Level-2-260C-1 YEAR | View | View |
| REF5025AIDGKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| REF5025AIDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| REF5025AIDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| REF5025ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| REF5025IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| REF5025IDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| REF5025IDGKT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| REF5025IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| REF5025IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for REF5025 
| Part # | Name | Product Family | Comments |
| ADS8326 | 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | REF5025 provide accurate voltage reference to ADS8326 without additional op amp buffer |
| Customers Who Evaluated This Product Also Evaluated... | |||
| REF5025-HT | Low Noise, Very Low Drift, Precision Voltage References | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| REF5020 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| REF5050 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| REF5010 | Low Noise, Very Low Drift, Precision Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| REF3125 | 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| REF5040 | Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TLV1117-33 | Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TL431A | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |

No Tags are Available for this Part Number