|
|
|
|
Product InformationFeatures
View All Features in Datasheet Description
The REG101 is a family of low-noise, low-dropout linear regulators with low ground pin current. Its new DMOS topology provides significant improvement over previous designs, including low dropout voltage (only 60mV typ at full load), and better transient performance. In addition, no output capacitor is required for stability, unlike conventional low-dropout regulators that are difficult to compensate and require expensive low ESR capacitors greater than 1µF. Typical ground pin current is only 500µA (at IOUT = 100mA) and drops to 10nA when not in enabled mode. Unlike regulators with PNP pass devices, quiescent current remains relatively constant over load variation and under dropout conditions. The REG101 has very low output noise (typically 23µVrms for VOUT = 3. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| REG101NA-2.5/250 | ACTIVE | 1.30 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
| REG101NA-2.5/250G4 | ACTIVE | 1.30 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | Contact TI Distributor or Sales Office | ||
| REG101NA-2.5/3K | ACTIVE | 1.15 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| REG101NA-2.5/3KG4 | ACTIVE | 1.15 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| REG101UA-2.5 | ACTIVE | 1.25 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| REG101UA-2.5G4 | ACTIVE | 1.25 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:36 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksREG101NA-2.5/250 | |||
| Americas | Arrow | 300 | |
| Rochester Electronics | 750 | ||
| Europe | Arrow Northern Europe | 750 | |
| Compel | 264 | ||
| EBV Elektronik | 125 | ||
| Worldwide | DigiKey | 427 | |
| Mouser Electronics | 211 | ||
| TI Lead Time*: 14 WeeksREG101NA-2.5/250G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksREG101NA-2.5/3K | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 14 WeeksREG101NA-2.5/3KG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksREG101UA-2.5 | |||
| Americas | Arrow | 52 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 342 | |
| Mouser Electronics | 186 | ||
| TI Lead Time*: 20 WeeksREG101UA-2.5G4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 300 | ||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| REG101NA-2.5/250 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| REG101NA-2.5/250G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| REG101NA-2.5/3K | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| REG101NA-2.5/3KG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| REG101UA-2.5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| REG101UA-2.5G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for REG101-25 
View Application Notes for Single Channel LDO
View User Guides for Single Channel LDO
| Name | Part # | Company | Tool / Software Type |
| DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Pkg | DEM-SOT23LDO | Texas Instruments | Development Boards/EVMs |
| SOT23 LDO, 5 V to 1.0 V, 100mA output power supply | TPS76933EVM-127 | Texas Instruments | Development Boards/EVMs |
| SOT23 LDO, 5 V to 1.8 V, 100mA output power supply | TPS76901EVM-127 | Texas Instruments | Development Boards/EVMs |
| SOT23 LDO, 5 V to 3.3 V, 100mA output power supply | TPS76918EVM-127 | Texas Instruments | Development Boards/EVMs |
| TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation Module | TPS76XXXEVM-125 | Texas Instruments | Development Boards/EVMs |
| TPS79301 Evaluation Module | TPS79301EVM | Texas Instruments | Development Boards/EVMs |
| TPS79328 Evaluation Module | TPS79328EVM | Texas Instruments | Development Boards/EVMs |

No Tags are Available for this Part Number