REG102-3 Status: ACTIVE

Single Output LDO, 250mA, Fixed(3.0V), Low Noise, Fast Transient Response


      Burr-Brown
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 REG102-25 REG102-28 REG102-285 REG102-3REG102-33 REG102-5 REG102-A 
Iout(Max)(A)0.25  0.25  0.25  0.25  0.25  0.25  0.25  
Vdo(Typ)(mV)150  150  150  150  150  150  150  
Iq(Typ)(mA)0.4  0.4  0.4  0.4  0.4  0.4  0.4  
Vin(Min)(V)1.8  1.8  1.8  1.8  2.1  1.8  1.8  
Vin(Max)(V)10  10  12  12  12  12  12  
Vout(Min)(V)2.5  2.8  2.85  3  3.3  5   
Vout(Max)(V)2.5  2.8  2.85  3  3.3  5   
Vout Adj(Min)(V)      2.5  
Vout Adj(Max)(V)      5.5  
Accuracy(%)1.5  1.5  1.5  1.5  1.5  1.5  1.5  
Output Capacitor TypeCapacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  
Fixed Output Options(V)2.5  2.8  2.85  3  3.3  5   
Pin/Package5SOT-23, 6SOT-223, 8SOIC  5SOT-23, 6SOT-223  5SOT-23, 6SOT-223, 8SOIC  5SOT-23, 6SOT-223, 8SOIC  5SOT-23, 6SOT-223, 8SOIC  5SOT-23, 6SOT-223, 8SOIC  5SOT-23, 6SOT-223, 8SOIC  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • LP2985-50: Single Output LDO, 150mA, Fixed(5.0V), 1.5% Tolerance, Low Quiescent Current, Low Noise
  • LP2985-33: Single Output LDO, 150mA, Fixed(3.3V), 1.5% Tolerance, Low Quiescent Current, Low Noise
  • REG102-33: Single Output LDO, 250mA, Fixed(3.3V), Low Noise, Fast Transient Response
  • UC3823: High Speed PWM Controller
  • TL2575-ADJ: 1-A Simple Step-Down Switching Voltage Regulators
  • LM4040D25: 2.5-V Precision Micropower Shunt Voltage Reference, 1% accuracy

Product Information

Features

  • NEW DMOS TOPOLOGY:
       Ultra Low Dropout Voltage:
         150mV typ at 250mA
         Output capacitor not Required for Stability
  • FAST TRANSIENT RESPONSE
  • VERY LOW NOISE: 28 µVrms
  • HIGH ACCURACY: ±1.5% max
  • HIGH EFFICIENCY:
       IGND = 600 µA at IOUT = 250mA
       Not Enabled: IGND = 0.01 µA
  • 2.5V, 2.8V, 2.85V, 3.0V, 3.3V, 5.0V AND ADJUSTABLE OUTPUT VERSIONS
  • OTHER OUTPUT VOLTAGES AVAILABLE UPON REQUEST
  • FOLDBACK CURRENT LIMIT
  • THERMAL PROTECTION
  • SMALL SURFACE-MOUNT PACKAGES:
       SOT23-5, SOT223-5, and SO-8
  • APPLICATIONS
    • PORTABLE COMMUNICATION DEVICES
    • BATTERY-POWERED EQUIPMENT
    • PERSONAL DIGITAL ASSISTANTS
    • MODEMS
    • BAR-CODE SCANNERS
    • BACKUP POWER SUPPLIES

All trademarks are the property of their respective owners.

Description

The REG102 is a family of low-noise, low-dropout linear regulators with low ground pin current. Its new DMOS topology provides significant improvement over previous designs, including low-dropout voltage (only 150mV typ at full load), and better transient performance. In addition, no output capacitor is required for stability, unlike conventional low-dropout regulators that are difficult to compensate and require expensive low ESR capacitors greater than 1µF.

Typical ground pin current is only 600µA (at IOUT = 250mA) and drops to 10nA when not enabled. Unlike regulators with PNP pass devices, quiescent current remains relatively constant over load variations and under dropout conditions.

The REG102 has very low output noise (typically 28µVrms for VOUT = 3.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
REG102GA-3ACTIVE-40 to 851.25 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol 
REG102GA-3G4ACTIVE-40 to 851.25 | 1kuSOT-223 (DCQ) | 6 View 78 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
REG102NA-3/250ACTIVE-40 to 851.20 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
REG102NA-3/250G4ACTIVE-40 to 851.20 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
REG102NA-3/3KACTIVE-40 to 851.05 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REG102NA-3/3KG4ACTIVE-40 to 851.05 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REG102UA-3ACTIVE-40 to 851.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
REG102UA-3G4ACTIVE-40 to 851.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksREG102GA-3
AmericasArrow 208
Rochester Electronics >1k
WorldwideDigiKey 159
TI Lead Time*: 14 WeeksREG102GA-3G4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksREG102NA-3/250
AmericasRochester Electronics >1k
EuropeEBV Elektronik 250
WorldwideDigiKey >1k
Mouser Electronics 277
TI Lead Time*: 14 WeeksREG102NA-3/250G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksREG102NA-3/3K
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksREG102NA-3/3KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksREG102UA-3
AmericasRochester Electronics >1k
WorldwideDigiKey 160
Mouser Electronics 134
TI Lead Time*: 20 WeeksREG102UA-3G4
EuropeEBV Elektronik 75
WorldwideDigiKey  Available
Mouser Electronics 261
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
REG102GA-3 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REG102GA-3G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REG102NA-3/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REG102NA-3/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REG102NA-3/3K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REG102NA-3/3KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REG102UA-3 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REG102UA-3G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for REG102-3 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

View User Guides for Single Channel LDO

More Literature

Tools & Software

NamePart # Company Tool / Software Type
DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) PackageDEM-SOT223LDOTexas InstrumentsDevelopment Boards/EVMs
SOT23 LDO, 5 V to 1.0 V, 100mA output power supplyTPS76933EVM-127Texas InstrumentsDevelopment Boards/EVMs
SOT23 LDO, 5 V to 1.8 V, 100mA output power supplyTPS76901EVM-127Texas InstrumentsDevelopment Boards/EVMs
SOT23 LDO, 5 V to 3.3 V, 100mA output power supplyTPS76918EVM-127Texas InstrumentsDevelopment Boards/EVMs
TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation ModuleTPS76XXXEVM-125Texas InstrumentsDevelopment Boards/EVMs
TPS79301 Evaluation ModuleTPS79301EVMTexas InstrumentsDevelopment Boards/EVMs
TPS79328 Evaluation ModuleTPS79328EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
LP2985-50 Single Output LDO, 150mA, Fixed(5.0V), 1.5% Tolerance, Low Quiescent Current, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
LP2985-33 Single Output LDO, 150mA, Fixed(3.3V), 1.5% Tolerance, Low Quiescent Current, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
REG102-33 Single Output LDO, 250mA, Fixed(3.3V), Low Noise, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
UC3823 High Speed PWM Controller AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS TI customers also evaluated this product.
TL2575-ADJ 1-A Simple Step-Down Switching Voltage Regulators DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
LM4040D25 2.5-V Precision Micropower Shunt Voltage Reference, 1% accuracy VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TPS70302 1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here