|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The REG104 is a family of low-noise, low-dropout linear regulators with low ground pin current. Its new DMOS topology provides significant improvement over previous designs, including low dropout voltage (only 230mV typ at full load), and better transient performance. In addition, no output capacitor is required for stability, unlike conventional low dropout regulators that are difficult to compensate and require expensive low ESR capacitors greater than 1µF. Typical ground pin current is only 1.7mA (at IOUT = 1A) and drops to 0.5µA in not enabled mode. Unlike regulators with PNP pass devices, quiescent current remains relatively constant over load variations and under dropout conditions. The REG104 has very low output noise (typically 33µVRMS for VOUT = 3.3V with CNR = 0.01µF), making it ideal for use in portable communications equipment. On-chip trimming results in high output voltage accuracy. Accuracy is maintained over temperature, line, and load variations. Key parameters are tested over the specified temperature range (40°C to +85°C). The REG104 is well protectedinternal circuitry provides a current limit which protects the load from damage. Thermal protection circuitry keeps the chip from being damaged by excessive temperature. The REG104 is available in the DDPAK-5 and the SOT223-5. |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:27 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**REG104FA-5 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 4 WeeksREG104FA-5/500 | |||
| Americas | Newark | 209 | |
| Asia | Farnell Asia | 209 | |
| Worldwide | DigiKey | 496 | |
| TI Lead Time*: 4 WeeksREG104FA-5/500G3 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 6 WeeksREG104FA-5KTTT | |||
| Americas | Avnet | 600 | |
| Newark | >1k | ||
| Rochester Electronics | 300 | ||
| Asia | Farnell Asia | 30 | |
| Europe | Farnell | 30 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 512 | ||
| TI Lead Time*: 6 WeeksREG104FA-5KTTTG3 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 119 | ||
| TI Lead Time*: 20 WeeksREG104FA-A/500E3 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksREG104FA-A/500G3 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksREG104GA-5 | |||
| Americas | Arrow | >1k | |
| Newark | 400 | ||
| Asia | WPI | 457 | |
| Europe | Arrow Northern Europe | 56 | |
| Worldwide | DigiKey | 944 | |
| Mouser Electronics | 555 | ||
| TI Lead Time*: 20 WeeksREG104GA-5/2K5 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksREG104GA-5/2K5G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksREG104GA-5G4 | |||
| Asia | Farnell Asia | 331 | |
| Europe | Farnell | 175 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| REG104FA-5/500 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| REG104FA-5/500G3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| REG104FA-5KTTT | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| REG104FA-5KTTTG3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| REG104FA-A/500E3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| REG104FA-A/500G3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| REG104GA-5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| REG104GA-5/2K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| REG104GA-5/2K5G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| REG104GA-5G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for REG104-5 
View Application Notes for Single Channel LDO
View User Guides for Single Channel LDO
| Name | Part # | Company | Tool / Software Type |
| DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package | DEM-SOT223LDO | Texas Instruments | Development Boards/EVMs |
| SOT23 LDO, 5 V to 1.0 V, 100mA output power supply | TPS76933EVM-127 | Texas Instruments | Development Boards/EVMs |
| SOT23 LDO, 5 V to 1.8 V, 100mA output power supply | TPS76901EVM-127 | Texas Instruments | Development Boards/EVMs |
| SOT23 LDO, 5 V to 3.3 V, 100mA output power supply | TPS76918EVM-127 | Texas Instruments | Development Boards/EVMs |
| TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation Module | TPS76XXXEVM-125 | Texas Instruments | Development Boards/EVMs |
| TPS79301 Evaluation Module | TPS79301EVM | Texas Instruments | Development Boards/EVMs |
| TPS79328 Evaluation Module | TPS79328EVM | Texas Instruments | Development Boards/EVMs |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| UCC283-5 | Single Output LDO, 3.0A, Fixed(5.0V), Reverse Current Protection, Thermal Shutdown | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| REG1117A-5 | Single Output LDO, 1.0A, Fixed(5.0V), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| REG104-33 | Single Output LDO, 1.0A, Fixed(3.3V), Low Noise, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS78601 | Single Output LDO, 1.5A, Adj.(1.2 to 5.5V), Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| REG103-5 | Single Output LDO, 500mA, Fixed(5.0V), Low Noise, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS79650 | Single Output LDO, 1.0A, Fixed(5.0V), Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS7333 | Single Output LDO, 500mA, Fixed(3.3V), Integrated SVS, Low Quiescent Current | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| REF02 | +5V Precision Voltage Reference | VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE | TI customers also evaluated this product. |

No Tags are Available for this Part Number