Customers Who Evaluated This Product Also Evaluated
REG1117: Single Output LDO, 800mA, Adj.(1.25 to 13.5V), Internal Current limit, Thermal Overload Protection
TLV1117-33: Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection
TLV431A: Low Voltage Adjustable Precision Shunt Regulator
LM317: 3/4 Pin 1.5A Adjustable Positive Voltage Regulator
Product Information
Features
FIXED AND ADJUSTABLE VERSIONS
2.85V MODEL FOR SCSI-2 ACTIVE TERMINATION
OUTPUT CURRENT: REG1117: 800mA max REG1117A: 1A max
OUTPUT TOLERANCE: ±1% max
DROPOUT VOLTAGE: REG1117: 1.2V max at IO = 800mA REG1117A: 1.3V max at IO = 1A
INTERNAL CURRENT LIMIT
THERMAL OVERLOAD PROTECTION
SOT-223 AND DDPAK SURFACE-MOUNT PACKAGES
APPLICATIONS
SCSI-2 ACTIVE TERMINATION
HAND-HELD DATA COLLECTION DEVICES
HIGH EFFICIENCY LINEAR REGULATORS
BATTERY POWERED INSTRUMENTATION
BATTERY MANAGEMENT CIRCUITS FOR NOTEBOOK AND PALMTOP PCs
CORE VOLTAGE SUPPLY: FPGA, PLD, DSP, CPU
All trademarks are the property of their respective owners.
Description
The REG1117 is a family of easy-to-use three-terminal voltage regulators. The family includes a variety of fixed-and adjustable-voltage versions, two currents (800mA and 1A) and two package types (SOT-223 and DDPAK). See the chart below for available options.
Output voltage of the adjustable versions is set with two external resistors. The REG1117 low dropout voltage allows its use with as little as 1V input-output voltage differential.
Laser trimming assures excellent output voltage accuracy without adjustment. An NPN output stage allows output stage drive to contribute to the load current for maximum efficiency.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:35 AM GMT, 20 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.