REG1117A-18 Status: ACTIVE

Single Output LDO, 1.0A, Fixed(1.8V), Internal Current limit, Thermal Overload Protection


      Burr-Brown
         
Alert me about changes<br/>to this product

 REG1117 REG1117-285 REG1117-33 REG1117-5 REG1117A REG1117A-18REG1117A-25 REG1117A-5 REG1118 
Iout(Max)(A)0.8  0.8  0.8  0.8  1  1  1  1  0.8  
Vdo(Typ)(mV)1100  1100  1100  1100  1200  1200  1200  1200  1100  
Iq(Typ)(mA)4  4  4  4  4  4  4  4  3  
Vin(Min)(V)3.8  3.8  3.8  3.8  3.8  3.8  3.8  3.8  4.75  
Vin(Max)(V)15  15  15  15  15  15  15  15  6  
Vout(Min)(V) 2.85  3.3  5   1.8  2.5  5  2.85  
Vout(Max)(V) 2.85  3.3  5   1.8  2.5  5  2.85  
Vout Adj(Min)(V)1.25     1.25      
Vout Adj(Max)(V)13.5     13.5      
Output Capacitor(uF)10  10  10  10  10  10  10  10  10  
Output Capacitor TypeTantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  Tantalum  
Fixed Output Options(V) 2.85  3.3  5   1.8  2.5  5  2.85  
Pin/Package4SOT-223  4SOT-223  3DDPAK/TO-263, 4SOT-223  4SOT-223  3DDPAK/TO-263, 4SOT-223  3DDPAK/TO-263, 4SOT-223  3DDPAK/TO-263, 4SOT-223  3DDPAK/TO-263  4SOT-223  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Product Information

Features

  • FIXED AND ADJUSTABLE VERSIONS
  • 2.85V MODEL FOR SCSI-2 ACTIVE TERMINATION
  • OUTPUT CURRENT:
         REG1117: 800mA max
         REG1117A: 1A max
  • OUTPUT TOLERANCE: ±1% max
  • DROPOUT VOLTAGE:
         REG1117: 1.2V max at IO = 800mA
         REG1117A: 1.3V max at IO = 1A
  • INTERNAL CURRENT LIMIT
  • THERMAL OVERLOAD PROTECTION
  • SOT-223 AND DDPAK SURFACE-MOUNT PACKAGES
  • APPLICATIONS
    • SCSI-2 ACTIVE TERMINATION
    • HAND-HELD DATA COLLECTION DEVICES
    • HIGH EFFICIENCY LINEAR REGULATORS
    • BATTERY POWERED INSTRUMENTATION
    • BATTERY MANAGEMENT CIRCUITS FOR NOTEBOOK AND PALMTOP PCs
    • CORE VOLTAGE SUPPLY: FPGA, PLD, DSP, CPU

All trademarks are the property of their respective owners.

Description

The REG1117 is a family of easy-to-use three-terminal voltage regulators. The family includes a variety of fixed-and adjustable-voltage versions, two currents (800mA and 1A) and two package types (SOT-223 and DDPAK). See the chart below for available options.

Output voltage of the adjustable versions is set with two external resistors. The REG1117 low dropout voltage allows its use with as little as 1V input-output voltage differential.

Laser trimming assures excellent output voltage accuracy without adjustment. An NPN output stage allows output stage drive to contribute to the load current for maximum efficiency.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusReplaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
REG1117A-1.8ACTIVE 0.95 | 1kuSOT-223 (DCY) | 4 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
REG1117A-1.8/2K5ACTIVE 0.85 | 1kuSOT-223 (DCY) | 4 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REG1117A-1.8/2K5G4ACTIVE 0.85 | 1kuSOT-223 (DCY) | 4 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REG1117A-1.8G4ACTIVE 0.95 | 1kuSOT-223 (DCY) | 4 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
REG1117FA-1.8OBSOLETEREG1117FA-1.8KTTT DDPAK/TO-263 (KTT) | 3 View   Download CAD Format for this Symbol Replaced by REG1117FA-1.8KTTT
REG1117FA-1.8KTTTACTIVE 1.55 | 1kuDDPAK/TO-263 (KTT) | 3 View 50 | SMALL T&R Download CAD Format for this Symbol 
REG1117FA1.8KTTTG3ACTIVE 1.55 | 1kuDDPAK/TO-263 (KTT) | 3 View 50 | SMALL T&R Download CAD Format for this Symbol Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:33 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksREG1117A-1.8
AmericasArrow 140
Avnet 77
Newark 120
Rochester Electronics 31
AsiaWPI 73
EuropeAvnet-SILICA 113
WorldwideDigiKey 869
Mouser Electronics 15
TI Lead Time*: 20 WeeksREG1117A-1.8/2K5
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksREG1117A-1.8/2K5G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksREG1117A-1.8G4
EuropeEBV Elektronik 80
WorldwideDigiKey  Available
Call**REG1117FA-1.8
AmericasRochester Electronics 15
TI Lead Time*: 14 WeeksREG1117FA-1.8KTTT
AmericasAvnet 100
Rochester Electronics 620
EuropeEBV Elektronik 100
Spoerle 50
WorldwideMouser Electronics 96
TI Lead Time*: 14 WeeksREG1117FA1.8KTTTG3
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
REG1117A-1.8 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REG1117A-1.8/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REG1117A-1.8/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REG1117A-1.8G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REG1117FA-1.8KTTT RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView
REG1117FA1.8KTTTG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for REG1117A-18 Help

Datasheet


Click Here