|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
All trademarks are the property of their respective owners. Description
The REG1117 is a family of easy-to-use three-terminal voltage regulators. The family includes a variety of fixed-and adjustable-voltage versions, two currents (800mA and 1A) and two package types (SOT-223 and DDPAK). See the chart below for available options. Output voltage of the adjustable versions is set with two external resistors. The REG1117 low dropout voltage allows its use with as little as 1V input-output voltage differential. Laser trimming assures excellent output voltage accuracy without adjustment. An NPN output stage allows output stage drive to contribute to the load current for maximum efficiency. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| REG1117FA-5.0 | OBSOLETE | REG1117FA-5.0KTTT | DDPAK/TO-263 (KTT) | 3 | View | Replaced by REG1117FA-5.0KTTT | |||
| REG1117FA-5.0/500 | ACTIVE | 1.55 | 1ku | DDPAK/TO-263 (KTT) | 3 | View | 500 | LARGE T&R | Purchase Samples | ||
| REG1117FA-5.0KTTT | ACTIVE | 1.55 | 1ku | DDPAK/TO-263 (KTT) | 3 | View | 50 | SMALL T&R | Contact TI Distributor or Sales Office | ||
| REG1117FA-5.0KTTTG | ACTIVE | 1.55 | 1ku | DDPAK/TO-263 (KTT) | 3 | View | 50 | SMALL T&R | Contact TI Distributor or Sales Office | ||
| REG1117FA5.0/500G3 | ACTIVE | 1.55 | 1ku | DDPAK/TO-263 (KTT) | 3 | View | 500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:33 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| Call**REG1117FA-5.0 | |||
| Americas | Rochester Electronics | 4 | |
| TI Lead Time*: 14 WeeksREG1117FA-5.0/500 | |||
| Americas | Rochester Electronics | 19 | |
| TI Lead Time*: 14 WeeksREG1117FA-5.0KTTT | |||
| Americas | Arrow | 50 | |
| Newark | 194 | ||
| Asia | Farnell Asia | 216 | |
| Europe | Avnet-SILICA | 10 | |
| Spoerle | 150 | ||
| Worldwide | Mouser Electronics | 253 | |
| TI Lead Time*: 14 WeeksREG1117FA-5.0KTTTG | |||
| Europe | EBV Elektronik | 50 | |
| TI Lead Time*: 14 WeeksREG1117FA5.0/500G3 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| REG1117FA-5.0/500 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| REG1117FA-5.0KTTT | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| REG1117FA-5.0KTTTG | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
| REG1117FA5.0/500G3 | Green (RoHS & no Sb/Br) | CU SN | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for REG1117A-5 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| REG104-5 | Single Output LDO, 1.0A, Fixed (5.0V), Low Noise, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS73001 | Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| REG1117-5 | Single Output LDO, 800mA, Fixed(5.0V), Internal Current limit, Thermal Overload Protection | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| TPS54231 | 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS2051B | Single, Current-Limited, Power-Distribution Switch | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| DCR010505 | Miniature, 1W Isolated Regulated DC/DC Converters | ISOLATED DC/DC CONVERTERS-1 W AND 2 W MINIATURE | TI customers also evaluated this product. |
| TPS71202 | Dual 250 mA Output, UltraLow Noise, High PSRR Low Dropout Linear Regulator | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| TPS62243 | 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| UC3879 | Phase Shift Resonant Controller | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |
| TPS54620 | 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| BQ24202 | 500-mA, 4.2-V Li-Ion Charger for Current-Limited App. w/Charge Status in MSOP-8 | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS61085 | 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |

No Tags are Available for this Part Number