REG113-285 Status: ACTIVE

Single Output LDO, 400mA, Fixed(2.85V), Low Noise, Fast Transient Response


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 REG113-25 REG113-285REG113-3 REG113-33 REG113-5 
Iout(Max)(A)0.4  0.4  0.4  0.4  0.4  
Vdo(Typ)(mV)250  250  250  250  250  
Iq(Typ)(mA)0.4  0.4  0.4  0.4  0.4  
Vin(Min)(V)1.8  1.8  1.8  1.8  1.8  
Vin(Max)(V)10  10  10  10  10  
Vout(Min)(V)2.5  2.85  3  3.3  5  
Vout(Max)(V)2.5  2.85  3  3.3  5  
Accuracy(%)1.5  1.5  1.5  1.5  1.5  
Output Capacitor TypeCapacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  
Fixed Output Options(V)2.5  2.85  3  3.3  5  
Pin/Package5SOT-23, 8MSOP  5SOT-23, 8MSOP  5SOT-23, 8MSOP  5SOT-23, 8MSOP  5SOT-23, 8MSOP  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TPS5430: 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
  • Product Information

    Features

    • CAP-FREE DMOS TOPOLOGY:
      • Ultra Low Dropout Voltage:
           250mV typ at 400mA
           Output capacitor not required for stability
    • UP TO 500mA PEAK, TYPICAL
    • FAST TRANSIENT RESPONSE
    • VERY LOW NOISE: 28 µVrms
    • HIGH ACCURACY: ±1.5% max
    • HIGH EFFICIENCY:
        IGND = 850 µA at IOUT = 400mA
      Not Enabled: IGND = 0.01 µA
    • 2.5V, 2.85V, 3.0V, 3.3V, AND 5.0V OUTPUT VERSIONS
    • OTHER OUTPUT VOLTAGES AVAILABLE UPON REQUEST
    • FOLDBACK CURRENT LIMIT
    • THERMAL PROTECTION
    • SMALL SURFACE-MOUNT PACKAGES:
        SOT23-5 and MSOP-8
    • APPLICATIONS
      • PORTABLE COMMUNICATION DEVICES
      • BATTERY-POWERED EQUIPMENT
      • PERSONAL DIGITAL ASSISTANTS
      • MODEMS
      • BAR-CODE SCANNERS
      • BACKUP POWER SUPPLIES

    All trademarks are the property of their respective owners.

    Description

    The REG113 is a family of low-noise, low-dropout linear regulators with low ground pin current. Its new DMOS topology provides significant improvement over previous designs, including low-dropout voltage (only 250mV typ at full load), and better transient performance. In addition, no output capacitor is required for stability, unlike conventional low-dropout regulators that are difficult to compensate and require expensive low ESR capacitors greater than 1µF.

    Typical ground pin current is only 850µA (at IOUT = 400mA) and drops to 10nA when not enabled. Unlike regulators with PNP pass devices, quiescent current remains relatively constant over load variations and under dropout conditions.

    The REG113 has very low output noise (typically 28µVrms for VOUT = 3.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    REG113EA-2.85/2K5ACTIVE-40 to 851.50 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
    REG113EA2852K5G4ACTIVE-40 to 851.50 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
    REG113NA-2.85/250ACTIVE-40 to 851.20 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    REG113NA-2.85/3KACTIVE-40 to 851.10 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    REG113NA-2.85/3KG4ACTIVE-40 to 851.10 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
    REG113NA2.85/250G4ACTIVE-40 to 851.20 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:35 AM GMT, 20 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 14 WeeksREG113EA-2.85/2K5
    AmericasRochester Electronics >1k
    TI Lead Time*: 14 WeeksREG113EA2852K5G4
    None Reported
    View Distributors
    TI Lead Time*: 14 WeeksREG113NA-2.85/250
    AmericasArrow 250
    Rochester Electronics >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksREG113NA-2.85/3K
    AmericasRochester Electronics >1k
    WorldwideDigiKey 942
    TI Lead Time*: 14 WeeksREG113NA-2.85/3KG4
    WorldwideDigiKey  Available
    TI Lead Time*: 14 WeeksREG113NA2.85/250G4
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    REG113EA-2.85/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    REG113EA2852K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    REG113NA-2.85/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    REG113NA-2.85/3K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    REG113NA-2.85/3KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    REG113NA2.85/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for REG113-285 Help

    Datasheet

    Application Notes

    View Application Notes for Single Channel LDO

    User Guides

    View User Guides for Single Channel LDO

    More Literature

    Tools & Software

    NamePart # Company Tool / Software Type
    DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) PkgDEM-SOT23LDOTexas InstrumentsDevelopment Boards/EVMs
    SOT23 LDO, 5 V to 1.0 V, 100mA output power supplyTPS76933EVM-127Texas InstrumentsDevelopment Boards/EVMs
    SOT23 LDO, 5 V to 1.8 V, 100mA output power supplyTPS76901EVM-127Texas InstrumentsDevelopment Boards/EVMs
    SOT23 LDO, 5 V to 3.3 V, 100mA output power supplyTPS76918EVM-127Texas InstrumentsDevelopment Boards/EVMs
    TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation ModuleTPS76XXXEVM-125Texas InstrumentsDevelopment Boards/EVMs
    TPS79301 Evaluation ModuleTPS79301EVMTexas InstrumentsDevelopment Boards/EVMs
    TPS79328 Evaluation ModuleTPS79328EVMTexas InstrumentsDevelopment Boards/EVMs

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TPS5430 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

    All End-Equipment

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here