REG113-3 Status: ACTIVE

Single Output LDO, 400mA, Fixed(3.0V), Low Noise, Fast Transient Response


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 REG113-25 REG113-285 REG113-3REG113-33 REG113-5 
Iout(Max)(A)0.4  0.4  0.4  0.4  0.4  
Vdo(Typ)(mV)250  250  250  250  250  
Iq(Typ)(mA)0.4  0.4  0.4  0.4  0.4  
Vin(Min)(V)1.8  1.8  1.8  1.8  1.8  
Vin(Max)(V)10  10  10  10  10  
Vout(Min)(V)2.5  2.85  3  3.3  5  
Vout(Max)(V)2.5  2.85  3  3.3  5  
Accuracy(%)1.5  1.5  1.5  1.5  1.5  
Output Capacitor TypeCapacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  Capacitor Free  
Fixed Output Options(V)2.5  2.85  3  3.3  5  
Pin/Package5SOT-23, 8MSOP  5SOT-23, 8MSOP  5SOT-23, 8MSOP  5SOT-23, 8MSOP  5SOT-23, 8MSOP  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  
Regulated Outputs(#)1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • REG113-33: Single Output LDO, 400mA, Fixed(3.3V), Low Noise, Fast Transient Response
  • REG113-5: Single Output LDO, 400mA, Fixed(5.0V), Low Noise, Fast Transient Response

Product Information

Features

  • CAP-FREE DMOS TOPOLOGY:
    • Ultra Low Dropout Voltage:
         250mV typ at 400mA
         Output capacitor not required for stability
  • UP TO 500mA PEAK, TYPICAL
  • FAST TRANSIENT RESPONSE
  • VERY LOW NOISE: 28 µVrms
  • HIGH ACCURACY: ±1.5% max
  • HIGH EFFICIENCY:
      IGND = 850 µA at IOUT = 400mA
    Not Enabled: IGND = 0.01 µA
  • 2.5V, 2.85V, 3.0V, 3.3V, AND 5.0V OUTPUT VERSIONS
  • OTHER OUTPUT VOLTAGES AVAILABLE UPON REQUEST
  • FOLDBACK CURRENT LIMIT
  • THERMAL PROTECTION
  • SMALL SURFACE-MOUNT PACKAGES:
      SOT23-5 and MSOP-8
  • APPLICATIONS
    • PORTABLE COMMUNICATION DEVICES
    • BATTERY-POWERED EQUIPMENT
    • PERSONAL DIGITAL ASSISTANTS
    • MODEMS
    • BAR-CODE SCANNERS
    • BACKUP POWER SUPPLIES

All trademarks are the property of their respective owners.

Description

The REG113 is a family of low-noise, low-dropout linear regulators with low ground pin current. Its new DMOS topology provides significant improvement over previous designs, including low-dropout voltage (only 250mV typ at full load), and better transient performance. In addition, no output capacitor is required for stability, unlike conventional low-dropout regulators that are difficult to compensate and require expensive low ESR capacitors greater than 1µF.

Typical ground pin current is only 850µA (at IOUT = 400mA) and drops to 10nA when not enabled. Unlike regulators with PNP pass devices, quiescent current remains relatively constant over load variations and under dropout conditions.

The REG113 has very low output noise (typically 28µVrms for VOUT = 3.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
REG113EA-3/250ACTIVE-40 to 851.65 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REG113EA-3/250G4ACTIVE-40 to 851.65 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REG113EA-3/2K5ACTIVE-40 to 851.50 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
REG113EA-3/2K5G4ACTIVE-40 to 851.50 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
REG113NA-3/250ACTIVE-40 to 851.20 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REG113NA-3/250G4ACTIVE-40 to 851.20 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
REG113NA-3/3KACTIVE-40 to 851.10 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
REG113NA-3/3KG4ACTIVE-40 to 851.10 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksREG113EA-3/250
AmericasRochester Electronics >1k
TI Lead Time*: 14 WeeksREG113EA-3/250G4
None Reported
View Distributors
TI Lead Time*: 14 WeeksREG113EA-3/2K5
AmericasRochester Electronics >1k
TI Lead Time*: 14 WeeksREG113EA-3/2K5G4
None Reported
View Distributors
TI Lead Time*: 14 WeeksREG113NA-3/250
AmericasArrow 500
Avnet 1k
Newark 182
AsiaFarnell Asia 182
WorldwideDigiKey  Available
Mouser Electronics 261
TI Lead Time*: 14 WeeksREG113NA-3/250G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksREG113NA-3/3K
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksREG113NA-3/3KG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
REG113EA-3/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REG113EA-3/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REG113EA-3/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REG113EA-3/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
REG113NA-3/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REG113NA-3/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REG113NA-3/3K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
REG113NA-3/3KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for REG113-3 Help

Datasheet

Application Notes

View Application Notes for Single Channel LDO

User Guides

View User Guides for Single Channel LDO

More Literature

Tools & Software

NamePart # Company Tool / Software Type
DEM-SOT23LDO Compatible with Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) PkgDEM-SOT23LDOTexas InstrumentsDevelopment Boards/EVMs
SOT23 LDO, 5 V to 1.0 V, 100mA output power supplyTPS76933EVM-127Texas InstrumentsDevelopment Boards/EVMs
SOT23 LDO, 5 V to 1.8 V, 100mA output power supplyTPS76901EVM-127Texas InstrumentsDevelopment Boards/EVMs
SOT23 LDO, 5 V to 3.3 V, 100mA output power supplyTPS76918EVM-127Texas InstrumentsDevelopment Boards/EVMs
TPS76xxxEVM-125 Universal SOT-23 LDO Evaluation ModuleTPS76XXXEVM-125Texas InstrumentsDevelopment Boards/EVMs
TPS79301 Evaluation ModuleTPS79301EVMTexas InstrumentsDevelopment Boards/EVMs
TPS79328 Evaluation ModuleTPS79328EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
REG113-33 Single Output LDO, 400mA, Fixed(3.3V), Low Noise, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
REG113-5 Single Output LDO, 400mA, Fixed(5.0V), Low Noise, Fast Transient Response LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here