RF-HDT-AJLE Status: ACTIVE

Tag-it(TM) HF-I Standard Transponder Chip (Wafer, bumped, inked, grind, sawn on tape)


      
         
Alert me about changes<br/>to this product


 RF-HDT-AJLE
StandardISO15693 ISO18000-3  
Frequency13.56 MHz  
Factory Programmed Read Only Number (bits)64  
User programmable Memory (bits)256  
Output Impedance(pF)23.5  
Die Processingbumped, grinded and sawed  
Minimum Antenna Input Voltage @ ftx (Volts)2.5  
AnticollisionYes  
Data Retention Time (Years)10  
Chip Thickness (micrometers)150  
Operating Temperature Range (°C)-25 to 70  
Storage Temperature (°C)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • RF-HDT-AJLS: Tag-it(TM) HF-I Pro Transponder Chip (Wafer, bumped, inked, grind, sawn on tape)
  • RF-HDT-WNME: Tag-it(TM) HF-I Standard Transponder Chip (Unprocessed)
  • RI-ANT-G01E: Series 2000 Antennas
  • RF-HDT-DVBB: 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die
  • TRF7960: Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System
    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSamples
RF-HDT-AJLE-G1ACTIVE0.10 | 1ku(YAA) | 0 1Call Local Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
RF-HDT-AJLE-G1 RoHS Compliant Green (RoHS & no Sb/Br) AU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for RF-HDT-AJLE Help

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
RF-HDT-AJLS Tag-it(TM) HF-I Pro Transponder Chip (Wafer, bumped, inked, grind, sawn on tape) TRANSPONDER DIES (WAFERS)-HF FREQUENCY ICS TI customers also evaluated this product.
RF-HDT-WNME Tag-it(TM) HF-I Standard Transponder Chip (Unprocessed) TRANSPONDER DIES (WAFERS)-HF FREQUENCY ICS TI customers also evaluated this product.
RI-ANT-G01E Series 2000 Antennas ANTENNAS-LF ANTENNAS TI customers also evaluated this product.
RF-HDT-DVBB 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die HF TRANSPONDERS-PACKAGED TRANSPONDERS TI customers also evaluated this product.
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
TMS3705 LF Reader IC READER-, RF- AND TRANSPONDER-ICS-LF READERS TI customers also evaluated this product.
RI-INL-R9QM 24 mm Circular Inlay R/O TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-R6C-001A RI-R6C-001A READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-I02-112A-03 Tag-it(TM) HF-I Plus Transponder Inlays Large Rectangle HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS TI customers also evaluated this product.
TRF7961 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
TMS37157 Passive Low Frequency Interface Device (PaLFI) With EEPROM and 134.2 kHz Transponder Interface READER-, RF- AND TRANSPONDER-ICS-RF ICs TI customers also evaluated this product.
CC1101-Q1 Low-Cost Low-Power Sub-1-GHz RF Transceiver READER-, RF- AND TRANSPONDER-ICS-RF ICs TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here