RF-HDT-DVBB Status: ACTIVE

13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 RF-HDT-DVBB
StandardISO 15693,ISO 18000-3  
Frequency13.56 MHz  
Transmission PrincipleASK,FSK  
Factory Programmed Read Only Number (bits)64  
User programmable Memory (bits)2048  
Security FeaturesUser Memory Lock,Factory Memory Lock  
Dimensions (mm)22  
Data Rate Downlink (kbits/s)26  
PackageCoin  
AnticollisionYes  
Recommended Operating EnviromentHarsh  
Data Retention Time (Years)10 years  
Programming Cycles100000  
Operating Temperature Range (°C)-25 to 90  
Storage Temperature (°C)-25C to 120C  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • RF-HDT-DVBE: 13.56-MHz Overmolded Transponder based on Tag-it HF-I Standard die
  • RI-TH1-CB1A-00: 13.56-MHz Vicinity Card Transponder
  • TRF7960: Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System
  • RI-ANT-G01E: Series 2000 Antennas
  • TMS3705: LF Reader IC

Product Information

Features

  • ISO/IEC 15693-2,-3; ISO/IEC 18000-3 Compliant
  • 13.56-MHz Operating Frequency
  • 2048-Bit User Memory in 64 × 32-bit Blocks
  • User and Factory Lock Per Block
  • Application Family Identifier (AFI)
  • Data Storage Format Identifier (DSFID)
  • Combined Inventory Read Block
  • APPLICATIONS
    • Laundry
    • Process Automation
    • Product Authentication
    • Asset Management

Description

Texas Instruments’ 13.56-MHz encapsulated plus transponder is compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. This product offers a user accessible memory of 2048 bits, organized in 64 blocks and an extensive command set.

Designed for harsh environments, such as garment tracking in laundries, each transponder has a 64-bit factory programmed Read Only Number, which is also laser engraved on the transponder housing. Prior to delivery, transponders undergo complete functional and parametric testing to provide the high quality that customers have come to expect from TI.

The 13.56-MHz encapsulated plus transponders are well suited for a variety of applications including but not limited to: laundry garment tracking, process automation, product authentication, and asset management.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
RF-HDT-DVBB-N1OBSOLETE-25 to 90 RFIDP (TEC) | 0  Call Local Sales Office
RF-HDT-DVBB-N2ACTIVE-25 to 901.55 | 1kuRFIDP (TEC) | 0 1000

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
Call**RF-HDT-DVBB-N1
EuropeSpoerle 20
TI Lead Time*: 4 WeeksRF-HDT-DVBB-N2
EuropeSpoerle >1k
WorldwideDigiKey 327
Mouser Electronics 1k
View TI-RFidTM Resellers  

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
RF-HDT-DVBB-N2 RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for RF-HDT-DVBB Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
RF-HDT-DVBE 13.56-MHz Overmolded Transponder based on Tag-it HF-I Standard die HF TRANSPONDERS-PACKAGED TRANSPONDERS TI customers also evaluated this product.
RI-TH1-CB1A-00 13.56-MHz Vicinity Card Transponder HF TRANSPONDERS-PACKAGED TRANSPONDERS TI customers also evaluated this product.
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-ANT-G01E Series 2000 Antennas ANTENNAS-LF ANTENNAS TI customers also evaluated this product.
TMS3705 LF Reader IC READER-, RF- AND TRANSPONDER-ICS-LF READERS TI customers also evaluated this product.
TRF7961 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-R6C-001A RI-R6C-001A READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-INL-R9QM 24 mm Circular Inlay R/O TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-I02-112A-03 Tag-it(TM) HF-I Plus Transponder Inlays Large Rectangle HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS TI customers also evaluated this product.
RI-TRP-DR2B 32mm Glass Transponder Multipage TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RF-HDT-AJLE Tag-it(TM) HF-I Standard Transponder Chip (Wafer, bumped, inked, grind, sawn on tape) TRANSPONDER DIES (WAFERS)-HF FREQUENCY ICS TI customers also evaluated this product.
RI-CTL-MB2B Series 2000 Control Module with USB and RS232 Interface RFID SYSTEMS-READERS AND READER MODULES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here