RI-ACC-008B Status: ACTIVE

Antenna Tuning Board


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 RI-ACC-008B
Supply voltage(Vdc)7 to 24  
Frequency134.2 kHz  
Required antenna inductance(µH)8 to 80  
Dimensions (mm)115 x 70 x 27  
PackageModule  
RatingCatalog  
Operating Temperature Range (°C)-25 to 70  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Common
    • Variable Power Supply Range
    • Synchronization Control in Multi-Reader Arrays
    • High Power Output
  • Standard RFM
    • Capacitive Tuning to Resonance
    • Supports Antenna Cable Lengths Up to 10 Meters (Depending on Antenna Design)
  • Remote Antenna RFM
    • Supports Antenna Cable Lengths Up to 120 Meters
    • Capacitive and Inductive Tuning to Resonance

Description

The RI-RFM-007B radio frequency power module is capable driving a variety of antennas with inductance ranges from 26.0µH to 27.9µH including TI standard antennas RI-ANT-G01E, RI-ANT-G02E, RI-ANT-G04E gate antennas as well as RI-ANT-S01C and RI-ANT-S02C stick antennas.

The RI-RFM-007B module in combination with a control module is well suited for usage in a broad range of applications including, but not limited to, access control, vehicle identification, container tracking, asset management and waste management applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
RI-ACC-008B-30ACTIVE0 to 084.50 | 1ku(BOARD) | 0 1Call Local Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:33 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksRI-ACC-008B-30
AmericasAvnet 25
EuropeAvnet-SILICA 1
WorldwideMouser Electronics 12
View TI-RFidTM Resellers  

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
RI-ACC-008B-30      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for RI-ACC-008B Help

Datasheet

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
RI-CTL-MB2B Series 2000 Control Module with USB and RS232 Interface RFID SYSTEMS-READERS AND READER MODULES TI customers also evaluated this product.
RI-STU-251B Series 2000 Reader S251B RFID SYSTEMS-READERS AND READER MODULES TI customers also evaluated this product.
RI-RFM-008B Remote Antenna RFM RFID SYSTEMS-READERS AND READER MODULES TI customers also evaluated this product.
RI-RFM-003C Series 2000 Mini RFM RFID SYSTEMS-READERS AND READER MODULES TI customers also evaluated this product.
RI-CTL-MB6B Series 2000 Control Module with USB and RS422/485 Interface RFID SYSTEMS-READERS AND READER MODULES TI customers also evaluated this product.
RI-RFM-007B Series 2000 High Performance RFM RFID SYSTEMS-READERS AND READER MODULES TI customers also evaluated this product.
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-ANT-G01E Series 2000 Antennas ANTENNAS-LF ANTENNAS TI customers also evaluated this product.
TMS3705 LF Reader IC READER-, RF- AND TRANSPONDER-ICS-LF READERS TI customers also evaluated this product.
RI-RFM-006A-30 TIRIS RF-Module for Automotive READER-, RF- AND TRANSPONDER-ICS-LF READERS TI customers also evaluated this product.
TRF7961 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
TMS37157 Passive Low Frequency Interface Device (PaLFI) With EEPROM and 134.2 kHz Transponder Interface READER-, RF- AND TRANSPONDER-ICS-RF ICs TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here