RI-ANT-G04E Status: ACTIVE

Series 2000 Antennas


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 RI-ANT-G04E
Frequency134.2 kHz  
Dimensions (mm)1018 x 518 x 47  
Inductance(µH)27  
Operating Temperature Range (°C)-30 to 60  
Protection ClassIP65  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • RI-ANT-G01E: Series 2000 Antennas
  • RI-ANT-G02E: Series 2000 Antennas
  • RI-ANT-S01C: Series 2000 Stick Antenna 1m cable
  • TRF7960: Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System
  • RI-CTL-MB2B: Series 2000 Control Module with USB and RS232 Interface
  • RI-STU-251B: Series 2000 Reader S251B

More Related Products

Product Information

Features

  • Best in Class Performance Through Patented HDX Technology
  • Protection Class IP 65 and Higher (Exception: RI-ANTG04E)
  • 6 Form Factors available
  • Proven in Harsh Industrial Environments
  • Easy to Install and Use
  • APPLICATIONS
    • Access Control
    • Vehicle Identification
    • Container Tracking
    • Asset Management
    • Waste Management

Description

These antenna products connect to Radio Frequency Modules (RFM) and reader/writers to form the interface to the low frequency (LF) 134.2 kHz Texas Instruments transponders. In combination with a reader/writer they transmit energy and signals to the transponder and receive the response from the tag. There are three standard gate antennas (small, medium and large), two standard stick antennas with 1 or 3 meter cable length and a stick antenna specially designed for use with the Mini-RFM available for usage in low frequency systems. Each antenna is capable of creating a specific size and shape of read zone to meet the requirements of the target application. In general the gate antennas create a large read zone including greater read distance, while the stick antennas provide a more focused read zone and an ability to discriminate between transponders.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsPackage QTY | Package CarrierSamples
RI-ANT-G04EOBSOLETE-30 to 60RI-ANT-G04E-30325.00 | 1ku(0) | 1  Replaced by RI-ANT-G04E-30
RI-ANT-G04E-30ACTIVE-30 to 60 325.00 | 1ku(0) | 0 1Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:33 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksRI-ANT-G04E-30
AmericasArrow 4
AsiaFarnell Asia 4
EuropeFarnell 4
WorldwideDigiKey 4
Mouser Electronics 5
View TI-RFidTM Resellers  

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
RI-ANT-G04E-30      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for RI-ANT-G04E Help

Datasheet

User Guides

Part # Name Product Family Comments
RI-TRP-DR2B   32mm Glass Transponder Multipage   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
RI-TRP-RE2B-01   Eco-Line Low-Frequency 32mm Glass Transponder   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
RI-TRP-WR2B   32mm Glass Transponder R/W   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
RI-TRP-WRHP-20   23mm Glass Transponder RW   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
RI-TRP-R9UR   85mm Disk Transponder   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
RI-TRP-W9TD   120mm Cylindrical Transponder R/W   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
RI-TRP-W9UR   85mm Disk Transponder R/W   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
RI-RFM-006A-30   TIRIS RF-Module for Automotive   READER-, RF- AND TRANSPONDER-ICS - LF READERS      
RI-STU-MRD1-30   Series 2000 Micro Reader   RFID SYSTEMS - READERS AND READER MODULES      
RI-TMS3705ADR   LF Base Station IC   READER-, RF- AND TRANSPONDER-ICS - LF READERS      
Customers Who Evaluated This Product Also Evaluated...
RI-ANT-G01E Series 2000 Antennas ANTENNAS-LF ANTENNAS TI customers also evaluated this product.
RI-ANT-G02E Series 2000 Antennas ANTENNAS-LF ANTENNAS TI customers also evaluated this product.
RI-ANT-S01C Series 2000 Stick Antenna 1m cable ANTENNAS-LF ANTENNAS TI customers also evaluated this product.
RI-ANT-S01C-30 Series 2000 Stick Antenna 1m cable ANTENNAS-LF ANTENNAS TI customers also evaluated this product.
RI-ANT-S02C Series 2000 Stick Antenna 3m cable ANTENNAS-LF ANTENNAS TI customers also evaluated this product.
RI-ANT-P02A Series 2000 Antennas ANTENNAS-LF ANTENNAS TI customers also evaluated this product.
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-CTL-MB2B Series 2000 Control Module with USB and RS232 Interface RFID SYSTEMS-READERS AND READER MODULES TI customers also evaluated this product.
RI-STU-251B Series 2000 Reader S251B RFID SYSTEMS-READERS AND READER MODULES TI customers also evaluated this product.
RI-RFM-007B Series 2000 High Performance RFM RFID SYSTEMS-READERS AND READER MODULES TI customers also evaluated this product.
TMS3705 LF Reader IC READER-, RF- AND TRANSPONDER-ICS-LF READERS TI customers also evaluated this product.
RI-R6C-001A RI-R6C-001A READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
CC1101-Q1 Low-Cost Low-Power Sub-1-GHz RF Transceiver READER-, RF- AND TRANSPONDER-ICS-RF ICs TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here