RI-I02-114A-S1 Status: ACTIVE

Tag-it(TM) HF-I Pro Transponder Inlays Large Rectangle


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 RI-I02-114A-S1
StandardISO 15693,ISO 18000-3  
Frequency13.56 MHz  
Transmission PrincipleASK,FSK  
Factory Programmed Read Only Number (bits)64  
User programmable Memory (bits)256  
Security FeaturesPassword Command,Kill Command,Factory Memory Lock,User Memory Lock  
Dimensions (mm)45 x 76  
PackageInlay  
AnticollisionYes  
Recommended Operating EnviromentPaper laminated  
Data Retention Time (Years)10  
Programming Cycles100000  
Operating Temperature Range (°C)-25 to 70  
Storage Temperature (°C)-40 to 85  
Foil Pitch (mm)96  
Foil Width (mm)48  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • RI-I11-114A-S1: Tag-it(TM) HF-I Pro Transponder Inlays Large Square
  • RI-I03-114A-S1: Tag-it(TM) HF-I Pro Transponder Inlays Miniature Rectangle
  • RI-I16-114A-S1: Tag-it(TM) HF-I Pro Transponder Inlays 24.2-mm Circular
  • RI-I02-112A-03: Tag-it(TM) HF-I Plus Transponder Inlays Large Rectangle
  • TRF7960: Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System
  • RI-I16-114A-01: Tag-it(TM) HF-I Standard Transponder Inlays 24.2-mm Circular

More Related Products

Product Information

Features

  • ISO/IEC 15693-2, -3; ISO/IEC 18000-3 Compliant
  • 13.56-MHz Operating Frequency
  • 256-Bit User Memory in 8-Bit × 32-Bit Blocks
  • User and Factory Lock Per Block
  • Application Family Identifier (AFI)
  • Fast Simultaneous Identification (Anti-Collision)
  • Password Protected Write Command
  • Command to Disable IC Functionality
  • APPLICATIONS
    • Product Authentication
    • Ticketing
    • Stored Value

Tag-it is a trademark of Texas Instruments.

Description

Texas Instruments Tag-it™ HF-I pro transponder inlays consist of 13.56-MHz high-frequency (HF) transponders that are compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. These products offer a user-accessible memory of 256 bits, organized in eight blocks, and an extended command set including password protect write available in five different antenna shapes, with frequency offset for integration into paper, PVC, or other substrates.

The Tag-it HF-I pro transponder inlays are manufactured with TI’s patented laser tuning process to provide consistent read performance. Prior to delivery, the transponders undergo complete functional and parametric testing, in order to provide the high quality that customers have come to expect from TI.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
RI-I02-114A-S1ACTIVE-25 to 700.45 | 1kuRFIDN (TFF) | 0 5000Call Local Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:36 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksRI-I02-114A-S1
AsiaWPI >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
View TI-RFidTM Resellers  

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
RI-I02-114A-S1 RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for RI-I02-114A-S1 Help

Datasheet

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
RI-I11-114A-S1 Tag-it(TM) HF-I Pro Transponder Inlays Large Square HF TRANSPONDERS-TAG-IT HF-I PRO INLAYS TI customers also evaluated this product.
RI-I03-114A-S1 Tag-it(TM) HF-I Pro Transponder Inlays Miniature Rectangle HF TRANSPONDERS-TAG-IT HF-I PRO INLAYS TI customers also evaluated this product.
RI-I16-114A-S1 Tag-it(TM) HF-I Pro Transponder Inlays 24.2-mm Circular HF TRANSPONDERS-TAG-IT HF-I PRO INLAYS TI customers also evaluated this product.
RI-I17-114A-S1 Tag-it(TM) HF-I Pro Standard Transponder Inlays CD HF TRANSPONDERS-TAG-IT HF-I PRO INLAYS TI customers also evaluated this product.
RI-I02-112A-03 Tag-it(TM) HF-I Plus Transponder Inlays Large Rectangle HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS TI customers also evaluated this product.
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-I16-114A-01 Tag-it(TM) HF-I Standard Transponder Inlays 24.2-mm Circular HF TRANSPONDERS-TAG-IT HF-I STANDARD INLAYS TI customers also evaluated this product.
TRF7961 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RF-HDT-DVBB 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die HF TRANSPONDERS-PACKAGED TRANSPONDERS TI customers also evaluated this product.
RI-I02-112B-03 Tag-it(TM) HF-I Plus Transponder Inlays Large Rectangle HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS TI customers also evaluated this product.
RI-I03-112A-03 Tag-it(TM) HF-I Plus Transponder Inlays Miniature Rectangle HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS TI customers also evaluated this product.
RI-I03-114A-01 Tag-it(TM) HF-I Standard Transponder Inlays Miniature Rectangle HF TRANSPONDERS-TAG-IT HF-I STANDARD INLAYS TI customers also evaluated this product.
RI-I17-112A-03 Tag-it(TM) HF-I Plus Transponder Inlays CD HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS TI customers also evaluated this product.
RI-I16-112A-03 Tag-it(TM) HF-I Plus Transponder Inlays 24.2-mm Circular HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for RI-I02-114A-S1:

View All Tags

Other Support



Click Here