RI-I03-110A-01 Status: ACTIVE

Tag-it(TM) HF Transponder Inlay Rectangle Miniature


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 RI-I03-110A-01
Frequency13.56 MHz  
Transmission PrincipleRX: Pulse-width-coded,AM: 100%,TX: FSK  
Factory Programmed Read Only Number (bits)32  
User programmable Memory (bits)256  
Security FeaturesNo  
Dimensions (mm)38 x 22.5  
PackageInlay  
AnticollisionYes  
Recommended Operating EnviromentPaper laminated,PVC laminated  
Data Retention Time (Years)10  
Programming Cycles100000  
Operating Temperature Range (°C)-25 to 70  
Storage Temperature (°C)-40 to 85  
Foil Pitch (mm)50.8  
Foil Width (mm)48  
 Samples Not Available
 Inventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • RI-I11-110A-01: Tag-it(TM) HF Transponder Inlays Square Rectangle
  • RI-I03-114A-01: Tag-it(TM) HF-I Standard Transponder Inlays Miniature Rectangle
  • RI-ANT-G01E: Series 2000 Antennas
  • RF-HDT-DVBB: 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die
    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for RI-I03-110A-01 Help

Datasheet

Application Notes

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
RI-I11-110A-01 Tag-it(TM) HF Transponder Inlays Square Rectangle HF TRANSPONDERS-Tag-it HF Inlays TI customers also evaluated this product.
RI-I03-114A-01 Tag-it(TM) HF-I Standard Transponder Inlays Miniature Rectangle HF TRANSPONDERS-TAG-IT HF-I STANDARD INLAYS TI customers also evaluated this product.
RI-ANT-G01E Series 2000 Antennas ANTENNAS-LF ANTENNAS TI customers also evaluated this product.
RF-HDT-DVBB 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die HF TRANSPONDERS-PACKAGED TRANSPONDERS TI customers also evaluated this product.
RF-HDT-DVBE 13.56-MHz Overmolded Transponder based on Tag-it HF-I Standard die HF TRANSPONDERS-PACKAGED TRANSPONDERS TI customers also evaluated this product.
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-INL-R9QM 24 mm Circular Inlay R/O TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-TH1-CB1A-00 13.56-MHz Vicinity Card Transponder HF TRANSPONDERS-PACKAGED TRANSPONDERS TI customers also evaluated this product.
RI-TRP-W4FF Card Transponder R/W TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-TRP-R9UR 85mm Disk Transponder TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-I02-112A-03 Tag-it(TM) HF-I Plus Transponder Inlays Large Rectangle HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for RI-I03-110A-01:

View All Tags

Other Support



Click Here