|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Tag-it is a trademark of Texas Instruments. Description
Texas Instruments Tag-it HF-I plus transponder inlays consist of 13.56-MHz high-frequency (HF) transponders that are compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. These products offer a user-accessible memory of 2048 bits, organized in 64 blocks, and an extensive command set available in six different antenna shapes, with frequency offset for integration into paper, PVC, or other substrates. The Tag-it HF-I plus transponder inlays are manufactured with TIs patented laser tuning process to provide consistent read performance. Prior to delivery, the transponders undergo complete functional and parametric testing in order to provide the high quality that customers have come to expect from TI. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| RI-I11-112B-03 | ACTIVE | -25 to 70 | 0.45 | 1ku | RFIDN (TFB) | 0 | 5000 | Call Local Sales Office |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:34 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 8 WeeksRI-I11-112B-03 | |||
| Worldwide | DigiKey | >1k | |
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| RI-I11-112B-03 | Pb-Free (RoHS) | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for RI-I11-112B 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| RI-I02-112B-03 | Tag-it(TM) HF-I Plus Transponder Inlays Large Rectangle | HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS | TI customers also evaluated this product. |
| RI-I11-112A | Tag-it(TM) HF-I Plus Transponder Inlays Square | HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS | TI customers also evaluated this product. |
| RI-I16-112A-03 | Tag-it(TM) HF-I Plus Transponder Inlays 24.2-mm Circular | HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS | TI customers also evaluated this product. |
| RI-I03-112A-03 | Tag-it(TM) HF-I Plus Transponder Inlays Miniature Rectangle | HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS | TI customers also evaluated this product. |
| RI-I17-112A-03 | Tag-it(TM) HF-I Plus Transponder Inlays CD | HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS | TI customers also evaluated this product. |
| RI-I02-112A-03 | Tag-it(TM) HF-I Plus Transponder Inlays Large Rectangle | HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS | TI customers also evaluated this product. |
| RI-TH1-CB1A | 13.56-MHz Vicinity Card Transponder | HF TRANSPONDERS-PACKAGED TRANSPONDERS | TI customers also evaluated this product. |
| RI-I03-114A-01 | Tag-it(TM) HF-I Standard Transponder Inlays Miniature Rectangle | HF TRANSPONDERS-TAG-IT HF-I STANDARD INLAYS | TI customers also evaluated this product. |
| RI-I03-114A-S1 | Tag-it(TM) HF-I Pro Transponder Inlays Miniature Rectangle | HF TRANSPONDERS-TAG-IT HF-I PRO INLAYS | TI customers also evaluated this product. |
| RF-HDT-DVBB | 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die | HF TRANSPONDERS-PACKAGED TRANSPONDERS | TI customers also evaluated this product. |
| RI-I11-114A-S1 | Tag-it(TM) HF-I Pro Transponder Inlays Large Square | HF TRANSPONDERS-TAG-IT HF-I PRO INLAYS | TI customers also evaluated this product. |
| RI-I11-114B-01 | Tag-it(TM) HF-I Standard Transponder Inlays Square | HF TRANSPONDERS-TAG-IT HF-I STANDARD INLAYS | TI customers also evaluated this product. |
| TRF7960 | Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System | READER-, RF- AND TRANSPONDER-ICS-HF READERS | TI customers also evaluated this product. |
| RI-I16-114A-S1 | Tag-it(TM) HF-I Pro Transponder Inlays 24.2-mm Circular | HF TRANSPONDERS-TAG-IT HF-I PRO INLAYS | TI customers also evaluated this product. |
| TMS3705 | LF Reader IC | READER-, RF- AND TRANSPONDER-ICS-LF READERS | TI customers also evaluated this product. |
| RI-I02-114A-S1 | Tag-it(TM) HF-I Pro Transponder Inlays Large Rectangle | HF TRANSPONDERS-TAG-IT HF-I PRO INLAYS | TI customers also evaluated this product. |

No Tags are Available for this Part Number