RI-I17-114A-01 Status: ACTIVE

Tag-it(TM) HF-I Standard Transponder Inlays CD


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 RI-I17-114A-01
StandardISO 15693,ISO 18000-3  
Frequency13.56 MHz  
Transmission PrincipleASK,FSK  
Factory Programmed Read Only Number (bits)64  
User programmable Memory (bits)256  
Security FeaturesUser Memory Lock,Factory Memory Lock  
Dimensions (mm)32.5  
PackageInlay  
AnticollisionYes  
Recommended Operating EnviromentPaper laminated,PVC laminated  
Data Retention Time (Years)10  
Programming Cycles100000  
Operating Temperature Range (°C)-25 to 70  
Storage Temperature (°C)-40 to 85  
Foil Pitch (mm)50.8  
Foil Width (mm)48  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • RI-I11-114B-01: Tag-it(TM) HF-I Standard Transponder Inlays Square
  • RI-I16-114A-01: Tag-it(TM) HF-I Standard Transponder Inlays 24.2-mm Circular
  • RI-I02-114B-01: Tag-it(TM) HF-I Standard Transponder Inlays Large Rectangle
  • RF-HDT-DVBB: 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die
  • TRF7960: Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System
  • RI-R6C-001A: RI-R6C-001A

More Related Products

Product Information

Features

  • ISO/IEC 15693-2,-3; ISO/IEC 18000-3 Compliant
  • 13.56-MHz Operating Frequency
  • 256-Bit User Memory in 8-Bit × 32-Bit Blocks
  • Application Family Identifier (AFI)
  • Fast Simultaneous Identification (Anti-Collision)
  • APPLICATIONS
    • Product Authentication
    • Library
    • Supply-Chain Management
    • Asset Management
    • Ticketing/Stored Value

Tag-it is a trademark of Texas Instruments.

Description

Texas Instruments Tag-it™ HF-I standard transponder inlays consist of 13.56-MHz high-frequency (HF) transponders that are compliant with the ISO/IEC 15693 and ISO/IEC 18000-3 global open standards. These products offer a user-accessible memory of 256 bits, organized in eight blocks, and an optimized command set available in five different antenna shapes, with frequency offset for integration into paper, PVC, or other substrates.

The Tag-it HF-I standard transponder inlays are manufactured with TI’s patented laser tuning process to provide consistent read performance. Prior to delivery, the transponders undergo complete functional and parametric testing, in order to provide the high quality that customers have come to expect from TI.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSamples
RI-I17-114A-01ACTIVE0.37 | 1kuRFIDN (TFD) | 0 5000Call Local Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:34 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksRI-I17-114A-01
WorldwideDigiKey >1k
View TI-RFidTM Resellers  

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
RI-I17-114A-01 RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for RI-I17-114A-01 Help

Datasheet

User Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
RI-I11-114B-01 Tag-it(TM) HF-I Standard Transponder Inlays Square HF TRANSPONDERS-TAG-IT HF-I STANDARD INLAYS TI customers also evaluated this product.
RI-I16-114A-01 Tag-it(TM) HF-I Standard Transponder Inlays 24.2-mm Circular HF TRANSPONDERS-TAG-IT HF-I STANDARD INLAYS TI customers also evaluated this product.
RI-I02-114B-01 Tag-it(TM) HF-I Standard Transponder Inlays Large Rectangle HF TRANSPONDERS-TAG-IT HF-I STANDARD INLAYS TI customers also evaluated this product.
RI-I02-114A-01 Tag-it(TM) HF-I Standard Transponder Inlays Large Rectangle HF TRANSPONDERS-TAG-IT HF-I STANDARD INLAYS TI customers also evaluated this product.
RI-I11-114A-01 Tag-it(TM) HF-I Standard Transponder Inlays Square HF TRANSPONDERS-TAG-IT HF-I STANDARD INLAYS TI customers also evaluated this product.
RI-I03-114A-01 Tag-it(TM) HF-I Standard Transponder Inlays Miniature Rectangle HF TRANSPONDERS-TAG-IT HF-I STANDARD INLAYS TI customers also evaluated this product.
RF-HDT-DVBB 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die HF TRANSPONDERS-PACKAGED TRANSPONDERS TI customers also evaluated this product.
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-R6C-001A RI-R6C-001A READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
TRF7961 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-I02-112A-03 Tag-it(TM) HF-I Plus Transponder Inlays Large Rectangle HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS TI customers also evaluated this product.
RI-ANT-G01E Series 2000 Antennas ANTENNAS-LF ANTENNAS TI customers also evaluated this product.
RI-I16-114A-S1 Tag-it(TM) HF-I Pro Transponder Inlays 24.2-mm Circular HF TRANSPONDERS-TAG-IT HF-I PRO INLAYS TI customers also evaluated this product.
RI-I17-112A-03 Tag-it(TM) HF-I Plus Transponder Inlays CD HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS TI customers also evaluated this product.
RI-I02-112B-03 Tag-it(TM) HF-I Plus Transponder Inlays Large Rectangle HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS TI customers also evaluated this product.
RI-I16-112A-03 Tag-it(TM) HF-I Plus Transponder Inlays 24.2-mm Circular HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here