RI-STU-MRD1-30 Status: ACTIVE

Series 2000 Micro Reader


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 RI-STU-MRD1-30
Supply voltage(Vdc)5  
Frequency134.2 kHz  
Communication InterfaceRS232 (5-V level)  
StandardISO 11785  
Required antenna inductance(µH)47,Q: 10 to 20  
Transmission PrincipleHDX/FSK  
Dimensions (mm)38.3 x 29.3 x 13.5  
Package30 pin  
RatingCatalog  
Operating Temperature Range (°C)-20 to 50  
 Samples Not Available
 Inventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • TMS37157: Passive Low Frequency Interface Device (PaLFI) With EEPROM and 134.2 kHz Transponder Interface
  • Product Information

    Features

    • Best in Class Performance Through Patented HDX Technology
    • RS232 Interface (5 Volt Logic Level)
    • Multi Purpose I/Os
    • Proven in Harsh Industrial Environments
    • Easy to Design in and Use
    • APPLICATIONS
      • Access Control
      • Vehicle Identification
      • Container Tracking
      • Asset Management
      • Waste Management

    Description

    The Series 2000 Micro Reader is an intelligent module that provides all RF and control functions in order to communicate with 134.2 kHz HDX/FSK transponders and a host application. It is designed as a 30-pin Dual in-line printed circuit board. The Series 2000 Micro Reader is equipped with a serial communication interface (RS232, 5 Volt level) and works in combination with a 47 µH low-Q antenna that eliminates the need to tune the system to resonance. It converts the received RF signals to the transponder’s identification number, checks the validity and handles the conversion to the RS232 serial interface protocol.

    The RI-STU-MRD1 is well suited for usage in a broad range of applications including, but not limited to, access control, vehicle identification, container tracking, asset management and waste management applications.

        

    Quality & Lead (Pb)-Free Data

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for RI-STU-MRD1-30 Help

    Datasheet

    Application Notes

    User Guides

    Part # Name Product Family Comments
    RI-TRP-DR2B   32mm Glass Transponder Multipage   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
    RI-TRP-RE2B-01   Eco-Line Low-Frequency 32mm Glass Transponder   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
    RI-TRP-WR2B   32mm Glass Transponder R/W   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
    RI-TRP-WRHP-20   23mm Glass Transponder RW   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
    RI-TRP-R9UR   85mm Disk Transponder   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
    RI-TRP-W9TD   120mm Cylindrical Transponder R/W   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
    RI-TRP-W9UR   85mm Disk Transponder R/W   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
    RI-ANT-G01E   Series 2000 Antennas   ANTENNAS - LF ANTENNAS      
    RI-ANT-G02E   Series 2000 Antennas   ANTENNAS - LF ANTENNAS      
    RI-ANT-G04E   Series 2000 Antennas   ANTENNAS - LF ANTENNAS      
    Customers Who Evaluated This Product Also Evaluated...
    TMS37157 Passive Low Frequency Interface Device (PaLFI) With EEPROM and 134.2 kHz Transponder Interface READER-, RF- AND TRANSPONDER-ICS-RF ICs TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here