RI-TH1-CB1A-00 Status: ACTIVE

13.56-MHz Vicinity Card Transponder


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 RI-TH1-CB1A-00
StandardISO 15693,ISO 18000-3  
Frequency13.56 MHz  
Transmission PrincipleASK,FSK  
Factory Programmed Read Only Number (bits)64  
User programmable Memory (bits)2048  
Security FeaturesECC Compatible,Factory Memory Lock,User Memory Lock  
Dimensions (mm)85.6 x 54 x 0.76  
Data Rate Downlink (kbits/s)26  
PackageCard  
AnticollisionYes  
Data Retention Time (Years)10 years  
Programming Cycles100000  
Operating Temperature Range (°C)-25 to 50  
 Samples Not Available
 Inventory Not Available

Customers Who Evaluated This Product Also Evaluated

  • RF-HDT-DVBB: 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die
  • RF-HDT-DVBE: 13.56-MHz Overmolded Transponder based on Tag-it HF-I Standard die
  • TRF7960: Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System
  • TRF7961: Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System
  • RI-I02-112A-03: Tag-it(TM) HF-I Plus Transponder Inlays Large Rectangle

Product Information

Features

  • IS0/IEC 15693 compliant
  • 13.56MHz Operating Frequency
  • Read/Write capability with data locking option
  • 2k bit user memory
  • Simultaneous Identification

Description

The Vicinity Card Transponder from Texas Instruments is compliant with the ISO/IEC 15693 global standard for contactless integrated circuit cards operating at 13.56MHz. The card is based on TI’s Tag-it™ Smart Label technology and allows interoperability of products from multiple manufacturers. With a user memory of 2K bits organized in 64 blocks, the 13.56 MHz card enables advanced solutions in a variety of markets, including access control, security, ticketing, public transportation, production control, warehouse management etc.. This card can be easily customized and personalized using standard thermo transfer printers. In applications where the card needs to be used with a clip, we recommend a pouch since punching a hole would destroy the product.

View All Description in Datasheet

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for RI-TH1-CB1A-00 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
RF-HDT-DVBB 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die HF TRANSPONDERS-PACKAGED TRANSPONDERS TI customers also evaluated this product.
RF-HDT-DVBE 13.56-MHz Overmolded Transponder based on Tag-it HF-I Standard die HF TRANSPONDERS-PACKAGED TRANSPONDERS TI customers also evaluated this product.
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
TRF7961 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-I02-112A-03 Tag-it(TM) HF-I Plus Transponder Inlays Large Rectangle HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS TI customers also evaluated this product.
RI-ANT-G01E Series 2000 Antennas ANTENNAS-LF ANTENNAS TI customers also evaluated this product.
TMS3705 LF Reader IC READER-, RF- AND TRANSPONDER-ICS-LF READERS TI customers also evaluated this product.
RI-TRP-DR2B 32mm Glass Transponder Multipage TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-R6C-001A RI-R6C-001A READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-I02-112B-03 Tag-it(TM) HF-I Plus Transponder Inlays Large Rectangle HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS TI customers also evaluated this product.
RI-I11-112A-03 Tag-it(TM) HF-I Plus Transponder Inlays Square HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS TI customers also evaluated this product.
RI-I17-112A-03 Tag-it(TM) HF-I Plus Transponder Inlays CD HF TRANSPONDERS-TAG-IT HF-I PLUS INLAYS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for RI-TH1-CB1A-00:

View All Tags

Other Support



Click Here