RI-TH1-CB1A Status: ACTIVE

13.56-MHz Vicinity Card Transponder


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

Customers Who Evaluated This Product Also Evaluated

  • RF-HDT-DVBB: 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die
  • RF-HDT-DVBE: 13.56-MHz Overmolded Transponder based on Tag-it HF-I Standard die
  • TRF7960: Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System
  • RI-ANT-G01E: Series 2000 Antennas
  • RI-TRP-RFOB: Keyring Transponder R/O

Product Information

Features

  • IS0/IEC 15693 compliant
  • 13.56MHz Operating Frequency
  • Read/Write capability with data locking option
  • 2k bit user memory
  • Simultaneous Identification

Description

The Vicinity Card Transponder from Texas Instruments is compliant with the ISO/IEC 15693 global standard for contactless integrated circuit cards operating at 13.56MHz. The card is based on TI’s Tag-it™ Smart Label technology and allows interoperability of products from multiple manufacturers. With a user memory of 2K bits organized in 64 blocks, the 13.56 MHz card enables advanced solutions in a variety of markets, including access control, security, ticketing, public transportation, production control, warehouse management etc.. This card can be easily customized and personalized using standard thermo transfer printers. In applications where the card needs to be used with a clip, we recommend a pouch since punching a hole would destroy the product.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSamples
RI-TH1-CB1A-00ACTIVE2.10 | 1kuRFIDP (TEH) | 0 250

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:32 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksRI-TH1-CB1A-00
AmericasArrow 250
Rochester Electronics >1k
AsiaFarnell Asia 134
WPI 231
EuropeFarnell 134
Spoerle 500
WorldwideDigiKey >1k
Mouser Electronics 906
View TI-RFidTM Resellers  

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
RI-TH1-CB1A-00  TBD Call TI Call TIViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for RI-TH1-CB1A Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
RF-HDT-DVBB 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die HF TRANSPONDERS-PACKAGED TRANSPONDERS TI customers also evaluated this product.
RF-HDT-DVBE 13.56-MHz Overmolded Transponder based on Tag-it HF-I Standard die HF TRANSPONDERS-PACKAGED TRANSPONDERS TI customers also evaluated this product.
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-ANT-G01E Series 2000 Antennas ANTENNAS-LF ANTENNAS TI customers also evaluated this product.
RI-TRP-RFOB Keyring Transponder R/O TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-INL-R9QM 24 mm Circular Inlay R/O TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
TMS3705 LF Reader IC READER-, RF- AND TRANSPONDER-ICS-LF READERS TI customers also evaluated this product.
TRF7961 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-R6C-001A RI-R6C-001A READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
TMP101 Digital Temperature Sensor with I2C Serial Interface, Prog. Thermostat/Alarm Function TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here