RI-TMS3705ADR Status: ACTIVE

LF Base Station IC


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Low Current Consumption in Sleep Mode
  • Automatic Transponder Frequency Measurement and Adaptation
  • Diagnosis Function
  • Full Bridge Antenna Driver
  • Built in Band-Pass Filter and Limiter
  • Digital FSK Demodulator
  • High Speed Data Transmission in Synchronous Mode
  • Power on Reset
  • PLL
  • Short Circuit Protection
  • Support of All TI-RFid™ LF Transponder Functions

TI-RFid is a trademark of Texas Instruments.

Description

The LF base station IC TMS3705ADR allows efficient development and production of RFID readers for low power hand scanners, stationary readers and vehicle immobilizers. This base station IC drives the antenna of a TI-RFid™ transponder system to send data modulated on the antenna signal, and to detect and demodulate the response from the transponder. It allows also minimizing the external component count.

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for RI-TMS3705ADR Help

Datasheet

Application Notes

Part # Name Product Family Comments
RI-TRP-DR2B   32mm Glass Transponder Multipage   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
RI-TRP-RE2B-01   Eco-Line Low-Frequency 32mm Glass Transponder   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
RI-TRP-WR2B   32mm Glass Transponder R/W   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
RI-TRP-WRHP-20   23mm Glass Transponder RW   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
RI-TRP-R9UR   85mm Disk Transponder   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
RI-TRP-W9TD   120mm Cylindrical Transponder R/W   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
RI-TRP-W9UR   85mm Disk Transponder R/W   TRANSPONDERS AND INLAYS - LF TRANSPONDERS      
RI-ANT-G01E   Series 2000 Antennas   ANTENNAS - LF ANTENNAS      
RI-ANT-G02E   Series 2000 Antennas   ANTENNAS - LF ANTENNAS      
RI-ANT-G04E   Series 2000 Antennas   ANTENNAS - LF ANTENNAS      
Customers Who Evaluated This Product Also Evaluated...
TMS3705 LF Reader IC READER-, RF- AND TRANSPONDER-ICS-LF READERS TI customers also evaluated this product.
RI-RFM-006A-30 TIRIS RF-Module for Automotive READER-, RF- AND TRANSPONDER-ICS-LF READERS TI customers also evaluated this product.
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-RFM-003C Series 2000 Mini RFM RFID SYSTEMS-READERS AND READER MODULES TI customers also evaluated this product.
RI-ANT-G01E Series 2000 Antennas ANTENNAS-LF ANTENNAS TI customers also evaluated this product.
RI-R6C-001A RI-R6C-001A READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.
RI-STU-251B Series 2000 Reader S251B RFID SYSTEMS-READERS AND READER MODULES TI customers also evaluated this product.
RI-CTL-MB2B Series 2000 Control Module with USB and RS232 Interface RFID SYSTEMS-READERS AND READER MODULES TI customers also evaluated this product.
TMS37157 Passive Low Frequency Interface Device (PaLFI) With EEPROM and 134.2 kHz Transponder Interface READER-, RF- AND TRANSPONDER-ICS-RF ICs TI customers also evaluated this product.

Support and Community

Customer Tags Help

Most Popular Tags for RI-TMS3705ADR:

View All Tags

Other Support



Click Here