RI-TRP-R9QL-20 Status: ACTIVE

30mm Disk Transponder

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • RI-TRP-R9QL, RI-TRP-W9QL (ri-trp-r9ql-20.pdf, 92 KB)
    01 Oct 2001 Download

Customers Who Evaluated This Product Also Evaluated

  • RI-TRP-R9QL: 30 mm Disk Transponder R/O
  • RI-INL-R9QM: 24 mm Circular Inlay R/O
  • RI-TRP-R9BK: 12 mm Wedge Transponder R/O
  • TRF7960: Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System
  • RI-RFM-006A-30: TIRIS RF-Module for Automotive
  • RI-CTL-MB2B: Series 2000 Control Module with USB and RS232 Interface

Product Information

Features

  • Best in Class Performance Through Patented HDX Technology
  • Patented Transponder Tuning Provides Stable and High Read/Write Performance
  • 64 Bit Read Only, 80 Bit Read/Write
  • ISO 11784/11785 Compliant
  • Insensitive to Almost All Non Metallic Materials
  • APPLICATIONS
    • Access Control
    • Vehicle Identification
    • Container Tracking
    • Asset Management
    • Waste Management

TI-RFid is a trademark of Texas Instruments

Description

Texas Instruments’ 30 mm disk transponder provides superior performance and operates at a resonance frequency of 134.2 kHz. Specific products are compliant to ISO/IEC 11784/11785 global open standards. Texas Instruments LF transponders are manufactured with TI’'s patented tuning process to provide consistent read and write performance. Prior to delivery, the transponders undergo complete functional and parametric testing, in order to provide the high quality customers have come to expect from TI. The transponder is well suited for usage in a broad range of applications including, but not limited to, access control, vehicle identification, container tracking, asset management and waste management applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsSamples
RI-TRP-R9QL-20ACTIVE-25 to 854.83 | 100uRFIDP (TED) | 0 Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
RI-TRP-R9QL-20As of 9:49 AM GMT, 20 Nov 2008As of 9:49 AM GMT, 20 Nov 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  Call**EuropeSpoerle 36
View TI-RFidTM Resellers  

* Information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact a TI-RFidTM Reseller for real time stock information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • RI-TRP-R9QL, RI-TRP-W9QL (ri-trp-r9ql-20.pdf, 92 KB)
    01 Oct 2001 Download
 Alternative Products - Are similar to RI-TRP-R9QL-20
Customers Who Evaluated This Product Also Evaluated...
Part #Name Comments
RI-TRP-R9QL30 mm Disk Transponder R/OTI customers also evaluated this product.
RI-INL-R9QM24 mm Circular Inlay R/OTI customers also evaluated this product.
RI-TRP-R9BK12 mm Wedge Transponder R/OTI customers also evaluated this product.
 Complementary Products - Can be used with RI-TRP-R9QL-20
Part #NameProduct FamilyComments
RI-ACC-008B-00 Series 2000 High-Performance Remote Antenna RFM and Tuning Module READERS- LF READERS   
RI-RFM-003B-00 Series 2000 Mini Radio Frequency Module READERS- LF READERS   
RI-RFM-006A-30 TIRIS RF-Module for Automotive READERS- LF READERS   
RI-STU-251B-01 Series 2000 Reader S251B READERS- LF READERS   
RI-STU-MRD1-30 Series 2000 Micro Reader READERS- LF READERS   
RI-TMS3705ADR LF Base Station IC READERS- LF READERS   
RI-ANT-G01E Series 2000 Antennas ANTENNAS- LF ANTENNAS   
RI-ANT-G02E Series 2000 Antennas ANTENNAS- LF ANTENNAS   
RI-ANT-G04E Series 2000 Antennas ANTENNAS- LF ANTENNAS   
RI-ANT-P02A Series 2000 Antennas ANTENNAS- LF ANTENNAS   
Customers Who Evaluated This Product Also Evaluated...
TRF7960Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader SystemREADERS-HF READERSTI customers also evaluated this product.
RI-RFM-006A-30TIRIS RF-Module for AutomotiveREADERS-LF READERSTI customers also evaluated this product.
RI-CTL-MB2BSeries 2000 Control Module with USB and RS232 InterfaceREADERS-LF READERSTI customers also evaluated this product.
Low-Frequency Readers 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support