|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
TI-RFid is a trademark of Texas Instruments. Description
Texas Instruments 32 mm LF transponders are providing superior performance and operate at a resonance frequency of 134.2 kHz. Specific products are compliant to ISO/IEC 11784/11785 global open standards. Texas Instruments LF transponders are manufactured with TIs patented tuning process to provide consistent read and write performance. Prior to delivery, the transponders undergo complete functional and parametric testing, in order to provide the high quality customers have come to expect from TI. The transponder is well suited for usage in a broad range of applications including, but not limited to, access control, vehicle identification, container tracking, asset management and waste management applications. |
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for RI-TRP-RE2B-01 
| Part # | Name | Product Family | Comments |
| RI-RFM-006A-30 | TIRIS RF-Module for Automotive | READER-, RF- AND TRANSPONDER-ICS - LF READERS | |
| RI-STU-MRD1-30 | Series 2000 Micro Reader | RFID SYSTEMS - READERS AND READER MODULES | |
| RI-TMS3705ADR | LF Base Station IC | READER-, RF- AND TRANSPONDER-ICS - LF READERS | |
| RI-ANT-G01E | Series 2000 Antennas | ANTENNAS - LF ANTENNAS | |
| RI-ANT-G02E | Series 2000 Antennas | ANTENNAS - LF ANTENNAS | |
| RI-ANT-G04E | Series 2000 Antennas | ANTENNAS - LF ANTENNAS | |
| RI-ANT-P02A | Series 2000 Antennas | ANTENNAS - LF ANTENNAS | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| RI-TRP-R9UR | 85mm Disk Transponder | TRANSPONDERS AND INLAYS -LF TRANSPONDERS | TI customers also evaluated this product. |
| RI-TRP-R9BK | 12 mm Wedge Transponder R/O | TRANSPONDERS AND INLAYS -LF TRANSPONDERS | TI customers also evaluated this product. |
| RI-TRP-W9TD | 120mm Cylindrical Transponder R/W | TRANSPONDERS AND INLAYS -LF TRANSPONDERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number