RI-TRP-W4FF Status: ACTIVE

Card Transponder R/W


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 RI-TRP-W4FF
Frequency134.2 kHz  
Transmission PrincipleFSK,HDX  
User programmable Memory (bits)80  
AnticollisionNo  
Dimensions (mm)85 x 54 x 1.5  
Read Time (ms)70  
Write Time (ms)309  
Operating Temperature Range (°C)-25 to 50  
Storage Temperature (°C)-25 to 50  
Protection ClassAccording to ISO 7810  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Best in Class Performance Through Patented HDX Technology
  • Patented Transponder Tuning Provides Stable and High Read/Write Performance
  • 64 Bit Read Only and 80 Bit Read/Write Types Are Available
  • ISO 11784/11785 Compliant
  • Insensitive to Almost All Non Metallic Materials
  • APPLICATIONS
    • Access Control
    • Vehicle Identification
    • Container Tracking
    • Asset Management
    • Waste Management

Description

Texas Instruments’ LF Card transponders are providing superior performance and operate at a resonance frequency of 134.2 kHz. Specific products are compliant to ISO/IEC 11784/11785 global open standards. Texas Instruments LF transponders are manufactured with TI’s patented tuning process to provide consistent read and write performance. Prior to delivery, the transponders undergo complete functional and parametric testing, in order to provide the high quality customers have come to expect from TI. The transponder is well suited for usage in a broad range of applications including, but not limited to, access control, vehicle identification, container tracking, asset management and waste management applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
RI-TRP-W4FF-30ACTIVE0 to 05.08 | 100uRFIDP (TEH) | 0 250Call Local Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:34 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
Call**RI-TRP-W4FF-30
AmericasArrow 250
AsiaWPI 250
EuropeAvnet-SILICA 50
Spoerle >1k
WorldwideDigiKey 313
View TI-RFidTM Resellers  

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
RI-TRP-W4FF-30 RoHS Compliant Pb-Free (RoHS) Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for RI-TRP-W4FF Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
RI-INL-R9QM 24 mm Circular Inlay R/O TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-TRP-R4FF Card Transponder R/O TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-TRP-RFOB Keyring Transponder R/O TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-TRP-R9UR 85mm Disk Transponder TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-INL-W9QM 24 mm Circular Inlay R/W TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-TRP-RR2B 32mm Glass Transponder TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-TRP-WE2B 32mm Glass Transponder R/W ECO TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-TRP-R9QL 30 mm Disk Transponder R/O TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-TRP-WR2B 32mm Glass Transponder R/W TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-TRP-R9VS Mount-on-Metal Transponder (Read Only) TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-RFM-006A-30 TIRIS RF-Module for Automotive READER-, RF- AND TRANSPONDER-ICS-LF READERS TI customers also evaluated this product.
TMS3705 LF Reader IC READER-, RF- AND TRANSPONDER-ICS-LF READERS TI customers also evaluated this product.
TMS37157 Passive Low Frequency Interface Device (PaLFI) With EEPROM and 134.2 kHz Transponder Interface READER-, RF- AND TRANSPONDER-ICS-RF ICs TI customers also evaluated this product.
RF-HDT-DVBB 13.56-MHz Overmolded Transponder Based on Tag-it HF-I Plus Die HF TRANSPONDERS-PACKAGED TRANSPONDERS TI customers also evaluated this product.
TRF7960 Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System READER-, RF- AND TRANSPONDER-ICS-HF READERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here