RI-TRP-WR2B Status: ACTIVE

32mm Glass Transponder R/W


      
         
Alert me about changes<br/>to this product

 RI-TRP-WR2B
Frequency134.2 kHz  
Transmission PrincipleFSK,HDX  
User programmable Memory (bits)80  
AnticollisionNo  
Dimensions (mm)3.85 x 31.2  
Read Time (ms)70  
Write Time (ms)309  
Operating Temperature Range (°C)-25 to 70  
Storage Temperature (°C)-40 to 100,Max 125 for total 1000 hours  
Protection ClassHermetically sealed  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Best in Class Performance Through Patented HDX Technology
  • Patented Transponder Tuning Provides Stable and High Read/Write Performance
  • 64 Bit Read Only, 80 Bit Read/write and MPT 1360 Bit Types are Available
  • ISO 11784/11785 Compliant
  • Insensitive to Almost All Non-Metallic Materials
  • APPLICATIONS
    • Access Control
    • Vehicle Identification
    • Container Tracking
    • Asset Management
    • Waste Management

2TI-RFID is a trademark of Texas Instruments.

Description

Texas Instruments' 32 mm glass transponders are providing superior performance and operate at a resonance frequency of 134.2 kHz. Specific products are compliant to ISO/IEC 11784/11785 global open standards. Texas Instruments LF transponders are manufactured with TI's patented tuning process to provide consistent read and write performance. Prior to delivery, the transponders undergo complete functional and parametric testing, in order to provide the high quality customers have come to expect from TI. The transponder is well suited for usage in a broad range of applications including, but not limited to, access control, vehicle identification, container tracking, asset management and waste management applications.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsPackage QTY | Package CarrierSamples
RI-TRP-WR2B-20OBSOLETE-25 to 70RI-TRP-WR2B-304.27 | 100uRFIDT (TGB) | 0  Replaced by RI-TRP-WR2B-30
RI-TRP-WR2B-30ACTIVE-25 to 70 4.27 | 100uRFIDT (TGB) | 0 2000

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:37 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksRI-TRP-WR2B-30
AmericasRochester Electronics >1k
AsiaWPI >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
View TI-RFidTM Resellers  

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
RI-TRP-WR2B-30 RoHS Compliant Pb-Free (RoHS) SNAG3CU0.5 N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for RI-TRP-WR2B Help

Datasheet

User Guides

Part # Name Product Family Comments
RI-RFM-006A-30   TIRIS RF-Module for Automotive   READER-, RF- AND TRANSPONDER-ICS - LF READERS      
RI-STU-MRD1-30   Series 2000 Micro Reader   RFID SYSTEMS - READERS AND READER MODULES      
RI-TMS3705ADR   LF Base Station IC   READER-, RF- AND TRANSPONDER-ICS - LF READERS      
RI-ANT-G01E   Series 2000 Antennas   ANTENNAS - LF ANTENNAS      
RI-ANT-G02E   Series 2000 Antennas   ANTENNAS - LF ANTENNAS      
RI-ANT-G04E   Series 2000 Antennas   ANTENNAS - LF ANTENNAS      
RI-ANT-P02A   Series 2000 Antennas   ANTENNAS - LF ANTENNAS      
Customers Who Evaluated This Product Also Evaluated...
RI-TRP-WE2B 32mm Glass Transponder R/W ECO TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-TRP-RR2B 32mm Glass Transponder TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-TRP-W4FF Card Transponder R/W TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-INL-R9QM 24 mm Circular Inlay R/O TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-TRP-DR2B 32mm Glass Transponder Multipage TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-TRP-R9QL 30 mm Disk Transponder R/O TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-TRP-W9TD 120mm Cylindrical Transponder R/W TRANSPONDERS AND INLAYS -LF TRANSPONDERS TI customers also evaluated this product.
RI-RFM-006A-30 TIRIS RF-Module for Automotive READER-, RF- AND TRANSPONDER-ICS-LF READERS TI customers also evaluated this product.
TMS3705 LF Reader IC READER-, RF- AND TRANSPONDER-ICS-LF READERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here