SA555 Status: ACTIVE

Precision Timer


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 NA555 NE555 SA555SE555 
Frequency(Max)(MHz) 0.5  0.5   
VCC(Min)(V)4.5  4.5  4.5  4.5  
VCC(Max)(V)16  16  16  18  
Pin/Package8PDIP, 8SOIC  8PDIP, 8SO, 8SOIC, 8TSSOP  8PDIP, 8SOIC  8PDIP, 8SOIC  
Operating Temp Range(Celsius)-40 to 105  0 to 70  -40 to 85  -55 to 125  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • NA555: Precision Timers
  • SE555: Precision Timer
  • NE555: Single Precision Timer
  • TL431A: Adjustable Precision Shunt Regulator
  • DRV602: 2-Vrms DirectPath&#153 Pop-Free Variable Input Gain Line Driver with Diff Inputs
  • LMV321: Single Low-Voltage Rail-to-Rail Output Operational Amplifier

More Related Products

Product Information

Features

  • Timing From Microseconds to Hours
  • Astable or Monostable Operation
  • Adjustable Duty Cycle
  • TTL–Compatible Output Can Sink or Source up to 200 mA

DESCRIPTION/ORDERING INFORMATION

These devices are precision timing circuits capable of producing accurate time delays or oscillation. In the time-delay or monostable mode of operation, the timed interval is controlled by a single external resistor and capacitor network. In the astable mode of operation, the frequency and duty cycle can be controlled independently with two external resistors and a single external capacitor.

The threshold and trigger levels normally are two-thirds and one-third, respectively, of VCC. These levels can be altered by use of the control-voltage terminal. When the trigger input falls below the trigger level, the flip-flop is set, and the output goes high. If the trigger input is above the trigger level and the threshold input is above the threshold level, the flip-flop is reset and the output is low. The reset (RESET) input can override all other inputs and can be used to initiate a new timing cycle. When RESET goes low, the flip-flop is reset, and the output goes low. When the output is low, a low-impedance path is provided between discharge (DISCH) and ground.

The output circuit is capable of sinking or sourcing current up to 200 mA. Operation is specified for supplies of 5 V to 15 V. With a 5-V supply, output levels are compatible with TTL inputs.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SA555DACTIVE-40 to 850.23 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SA555DE4ACTIVE-40 to 850.23 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SA555DG4ACTIVE-40 to 850.23 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SA555DRACTIVE-40 to 850.22 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SA555DRE4ACTIVE-40 to 850.22 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SA555DRG4ACTIVE-40 to 850.22 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SA555PACTIVE-40 to 850.22 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SA555PE4ACTIVE-40 to 850.22 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:34 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksSA555D
AmericasArrow >1k
Avnet 456
Newark 938
Rochester Electronics >1k
AsiaFarnell Asia 663
EuropeAbacus Polar 964
Arrow Northern Europe >1k
Avnet-SILICA >1k
EBV Elektronik >1k
Farnell 394
Spoerle >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksSA555DE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSA555DG4
AmericasRochester Electronics >1k
EuropeEBV Elektronik >1k
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSA555DR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI >1k
EuropeAvnet-SILICA >1k
Compel >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 15 WeeksSA555DRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSA555DRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSA555P
AmericasArrow >1k
Newark >1k
Rochester Electronics >1k
AsiaWPI 32
EuropeCompel >1k
EBV Elektronik >1k
Spoerle 700
WorldwideDigiKey >1k
Mouser Electronics 483
TI Lead Time*: 18 WeeksSA555PE4
AmericasAvnet 45
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SA555D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SA555DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SA555DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SA555DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SA555DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SA555DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SA555P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SA555PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SA555 Help

Datasheet

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
NA555 Precision Timers CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
SE555 Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
NE555 Single Precision Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
TLC555 Low Power Timer CLOCKS AND TIMERS-TIMERS(CT) TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
DRV602 2-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
LMV321 Single Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74AHC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPS71501 Single Output LDO, 50mA, Adj(1.2 to 15V), High Input Voltage, Low Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74LVC1G126 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74HC164 8-Bit Parallel-Out Serial Shift Registers FLIP-FLOPS, LATCHES AND REGISTERS-SHIFT REGISTERS TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
OPA333 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here