SHC5320 Status: OBSOLETE

High-Speed, Bipolar, Monolithic Sample/Hold Amplifier

      Burr-Brown
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available


Datasheet

Download - PDF Icon

Product Information

Features

  • ACQUISITION TIME TO 0.01%: 1.5us max
  • HOLD MODE SETTLING TIME: 350ns max
  • DROOP RATE AT +25°C: 0.5uV/us max
  • TTL COMPATIBLE
  • FULL DIFFERENTIAL INPUTS
  • INTERNAL HOLDING CAPACITOR
  • TWO TEMPERATURE RANGES:
    �40°C to +85°C (KH, KP, KU)
    �55°C to +125°C (SH)
  • PACKAGE OPTIONS: Ceramic and Plastic DIP-14, SO-16
  • APPLICATIONS
    • PRECISION DATA ACQUISITION SYSTEMS
    • DIGITAL-TO-ANALOG CONVERTER DEGLITCHER
    • AUTO ZERO CIRCUITS
    • PEAK DETECTORS

Description

The SHC5320 is a bipolar, monolithic, sample/hold circuit designed for use in precision, high-speed, data-acquisition applications.

The circuit employs an input transconductance amplifier capable of providing large amounts of charging current to the holding capacitor, thus enabling fast acquisition times. It also incorporates a low leakage analog switch and an output integrating amplifier with input bias current optimized to assure low droop rates. Since the analog switch always drives into a load at virtual ground, charge injection into the holding capacitor is constant over the entire input voltage range. As a result, the charge offset (pedestal voltage) resulting from this charge injection can be adjusted to zero by use of the offset adjustment capability. The device includes an internal holding capacitor to simplify ease of application; however, provision is also made to add additional external capacitance to improve the output voltage droop rate.

The SHC5320 is manufactured using a dielectric isolation process which minimizes stray capacitance (enabling higher-speed operation), and eliminates latch-up associated with substrate SCRs. The SHC5320KH, KP, and KU feature fully specified operation over the extended industrial temperature range of �40°C to +85°C, while the SHC5320SH operates over the temperature range of �55°C to +125°C. The device requires ±15V supplies for operation, and is packaged in a reliable 14-pin ceramic or plastic dual-in-line package, as well as a 16-pin surface mount plastic package.

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingCAD Design ToolsSamples
DeviceStatusReplaced ByPackage | PinsTop Side MarkingFootprintsSamples
SHC5320KHOBSOLETESHC615AUCDIP (J) | 14   Download CAD Format for this FootprintReplaced by SHC615AU
SHC5320KPOBSOLETESHC615AUPDIP (N) | 14 View Download CAD Format for this FootprintReplaced by SHC615AU
SHC5320KUOBSOLETESHC615AUSOIC (DW) | 16 View Download CAD Format for this FootprintReplaced by SHC615AU
SHC5320KU/1KOBSOLETESHC615AUSOIC (DW) | 16 View Download CAD Format for this FootprintReplaced by SHC615AU
SHC5320SHOBSOLETESHC615AUCDIP (J) | 14   Download CAD Format for this FootprintReplaced by SHC615AU

Inventory

  TI Inventory Status Reported Distributor Inventory
SHC5320KHAs of 10:52 AM GMT, 03 Jul 2009As of 10:52 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 Call**AmericasRochester Electronics >1k
SHC5320SHAs of 10:52 AM GMT, 03 Jul 2009As of 10:52 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 Call**AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SHC5320 Help

Datasheet

Application Notes

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here