SM320C32-EP Status: ACTIVE

Enhanced Product Digital Signal Processor


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SM320C32-EP
Frequency(MHz)50/60  
MIPS25/30  
MOPS275/330  
Cycle Time(ns)33/40  
Data / Program Memory Space(Words)16M  
RAM (Words)512  
Cache64  
DMA2  
Timers2  
Total Serial Ports1  
Serial Ports1  
Boot Loader AvailableYES  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product Change Notification
  • Qualification Pedigree
  • High-Performance Floating-Point Digital Signal Processor (DSP)
       SM320C32-50EP (5 V)
    • 40-ns Instruction Cycle Time
    • 275 MOPS
    • 50 MFLOPS
    • 25 MIPS
       SM320C32-60EP (5 V)
    • 33-ns Instruction Cycle Time
    • 330 MOPS
    • 60 MFLOPS
    • 30 MIPS
  • 32-Bit High-Performance CPU
  • 16-/32-Bit Integer and 32-/40-Bit Floating-Point Operations
  • 32-Bit Instruction Word, 24-Bit Addresses
  • Two 256 × 32-Bit Single-Cycle, Dual-Access On-Chip RAM Blocks
  • Flexible Boot-Program Loader

View All Features in Datasheet

Description

The SM320C32-EP is a member of the 320C3x generation of digital signal processors from Texas Instruments. The SM320C32-EP is an enhanced 32-bit floating-point processor manufactured in 0.7-um triple-level-metal CMOS technology. The enhancements to the 320C3x architecture include a variable-width external-memory interface, faster instruction cycle time, power-down modes, two-channel DMA coprocessor with configurable priorities, flexible bootloader, relocatable interrupt-vector table, and edge- or level-triggered interrupts.

The internal busing and special digital signal processing instruction set of the SM320C32-EP have the speed and flexibility to execute up to 50 million floating-point operations per second (MFLOPS).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
SM320C32PCMM50EPACTIVE-55 to 125V62/03616-01XE45.71 | 1kuQFP (PCM) | 144 24 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SM320C32PCMM60EPACTIVE-55 to 125V62/03616-02XE50.11 | 1kuQFP (PCM) | 144 24 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
V62/03616-01XEACTIVE-55 to 125 45.71 | 1kuQFP (PCM) | 144 24 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
V62/03616-02XEACTIVE-55 to 125 50.11 | 1kuQFP (PCM) | 144 24 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSM320C32PCMM50EP
AmericasRochester Electronics 24
TI Lead Time*: 20 WeeksSM320C32PCMM60EP
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/03616-01XE
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/03616-02XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SM320C32PCMM50EP  TBD CU  Level-4-220C-72 HRViewView
SM320C32PCMM60EP  TBD CU  Level-4-220C-72 HRViewView
V62/03616-01XE  TBD CU  Level-4-220C-72 HRViewView
V62/03616-02XE  TBD CU  Level-4-220C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SM320C32-EP Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
C3x Code Composer Free Evaluation ToolsC3XFREETOOLTexas InstrumentsCode Composer Studio(TM) IDE

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SM320VC33-EP Enhanced Product Digital Signal Processor OTHER DSPS-TMS320C3X FLOATING POINT DSP TI customers also evaluated this product.
SM320LF2407A-EP Enhanced Product Dsp Controllers C2000™ 32-BIT MICROCONTROLLERS-24X 16-BIT SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here