|
|
|
|
Other qualified versions of SM320C50
Product InformationFeatures
View All Features in Datasheet Description
The SMJ320C50 digital signal processor (DSP) is a high-performance, 16-bit, fixed-point processor manufactured in 0.72-um double-level metal CMOS technology. The SMJ320C50 is the first DSP from TI designed as a fully static device. Full-static CMOS design contributes to low power consumption while maintaining high performance, making it ideal for applications such as battery-operated communications systems, satellite systems, and advanced control algorithms. A number of enhancements to the basic SMJ320C2x architecture give the C50 a minimum 2× performance over the previous generation. A four-deep instruction pipeline, that incorporates delayed branching, delayed call to subroutine, and delayed return from subroutine, allows the C50 to perform instructions in fewer cycles. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SM320C50GFAM50 | ACTIVE | -55 to 125 | 329.88 | 1ku | CPGA (GFA) | 141 | 1 | JEDEC TRAY (5+1) | Purchase Samples | ||
| SM320C50GFAM66 | ACTIVE | -55 to 125 | 380.34 | 1ku | CPGA (GFA) | 141 | 1 | JEDEC TRAY (5+1) | Purchase Samples | ||
| SM320C50HFGM50 | ACTIVE | -55 to 125 | 362.85 | 1ku | CFP (HFG) | 132 | 1 | JEDEC TRAY (5+1) | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:36 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 26 WeeksSM320C50GFAM50 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 26 WeeksSM320C50GFAM66 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 26 WeeksSM320C50HFGM50 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SM320C50GFAM50 | TBD | Call TI | N/A for Pkg Type | View | View |
| SM320C50GFAM66 | TBD | Call TI | N/A for Pkg Type | View | View |
| SM320C50HFGM50 | TBD | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SM320C50 
| Name | Part # | Company | Tool / Software Type |
| C5x UNIX Simulator | TMDS3245551-09 | Texas Instruments | Simulators |

No Tags are Available for this Part Number