SM320C6701-EP Status: ACTIVE

Enhanced Product Floating-Point Digital Signal Processor


      
         
Alert me about changes<br/>to this product

 SM320C6701-EP
DMA4  
McBSP2  
Timers(2) 32-bit  
Core Supply (Volts)1.8  
IO Supply (Volts)3.3  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of SM320C6701-EP

Version Part Number Definition
Catalog SM320C6701 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

  • TMS320C6701: Floating-Point Digital Signal Processor
  • SMJ320C6701: Floating Point Digital Signal Processor, Military
  • SM320C6701: Floating Point Digital Signal Processor, Military

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of –40°C to 105°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • Highest Performance Floating-Point Digital Signal Processor (DSP) 320C6701
    • 8.3-ns Instruction Cycle Time
    • 120-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • 1 GFLOPS
    • 320C6201 Fixed-Point DSP Pin-Compatible
  • VelociTI™ Advanced Very Long Instruction Word (VLIW) ’C67x CPU Core
    • Eight Highly Independent Functional Units:
      • Four ALUs (Floating- and Fixed-Point)
      • Two ALUs (Fixed-Point)
      • Two Multipliers (Floating- and Fixed-Point)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional

View All Features in Datasheet

Description

The 320C67x DSPs are the floating-point DSP family in the TMS320C6000™ DSP platform. The SM320C6701-EP and SM320C6701MECH-EP (C6701) devices are based on the high-performance, advanced VelociTI very-long-instruction-word (VLIW) architecture developed by Texas Instruments (TI), making this DSP an excellent choice for multichannel and multifunction applications. With performance of up to 1 giga floating-point operations per second (GFLOPS) at a clock rate of 167 MHz, the ’C6701 offers cost-effective solutions to high-performance DSP programming challenges. The ’C6701 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors. This processor has 32 general-purpose registers of 32-bit word length and eight highly independent functional units.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
SM320C6701GJCA12EPACTIVE-40 to 105V62/03669-01XA150.96 | 1kuFC/CSP (GJC) | 352 21 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
V62/03669-01XAACTIVE-40 to 105 150.96 | 1kuFC/CSP (GJC) | 352 21 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:31 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksSM320C6701GJCA12EP
None Reported
View Distributors
TI Lead Time*: 16 WeeksV62/03669-01XA
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SM320C6701GJCA12EP  TBD SNPB Level-4-220C-72 HRViewView
V62/03669-01XA  TBD SNPB Level-4-220C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SM320C6701-EP Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
C6701 EVM bundled with Code Composer StudioTMDSEVM6701-4Texas InstrumentsDevelopment Boards/EVMs
C6701 Evaluation Module (EVM) BundleTMDS32600C6701Texas InstrumentsDevelopment Boards/EVMs
Multichannel Vocoder Demonstration Software for C6211 or C6711 DSKMCVTDK6211Texas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
C6711 DSP Starter Kit (DSK)TMDS320006711Texas InstrumentsStarter Kits
TMS320C6713 DSP Starter Kit (DSK)TMDSDSK6713Texas InstrumentsStarter Kits
TMS320C6000 Chip Support LibrarySPRC090 Texas Instruments Application Software 
Driver Developer's Kit (DDK)SPRC118 Texas Instruments Application Software 
TMS320C67x DSP LibrarySPRC121 Texas Instruments Signal Processing Libraries 
C67x Fast Run-Time Support (RTS) LibrarySPRC060 Texas Instruments Signal Processing Libraries 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320C6701 Floating-Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION TI customers also evaluated this product.
SMJ320C6701 Floating Point Digital Signal Processor, Military C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION TI customers also evaluated this product.
SM320C6701 Floating Point Digital Signal Processor, Military C6000 FLOATING/FIXED-POINT DSPS-TMS320C67X DSP GENERATION TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here