SM320DM355-EP Status: ACTIVE

Digital Media System-on-Chip (DMSoC)


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SM320DM355-EP
CPU1 ARM9,DaVinci Video  
RISC Frequency(MHz)216  
RAM32  
ROM8 KB  
EMIF1 8/16-bit EMIFA,1 16-bit mDDR/DDR2    
External Memory Type SupportedAsync SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,SmartMedia/xD    
DMA64-Ch EDMA   
Video Port (Configurable)1 Dedicated Output,1 Dedicated Input   
Hardware AcceleratorsResizer,OSD,Previewer,H3A   
Hardware Coprocessor1 MJCP  
MMC/SD2  
DAC1  
ASP2  
I2C1  
SPI3  
UART3  
USB1 USB 2.0 HS  
PWM4  
Timers3 64-Bit GP,1 64-Bit WD  
Core Supply (Volts)1.3  
Audio Codec BundleMP3,AAC,WMA,AEC  
Boot Loader AvailableYes  
IO Supply (Volts)1.8,3.3  
Operating Temperature Range (°C)-55 to 125  
OTHER4 RTO    
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • High-Performance Digital Media System-on-Chip
    • 135-, 216-, and 270-MHz ARM926EJ-S Clock
      Rate; and Up to 216 MHz in M-Temp (M216EP)
    • Fully Software-Compatible With ARM9™
  • ARM926EJ-S Core
    • Support for 32-Bit and 16-Bit (Thumb Mode)
      Instruction Sets
    • DSP Instruction Extensions and Single Cycle MAC
    • ARM® Jazelle® Technology
    • EmbeddedICE-RT™ Logic for Real-Time Debug
  • ARM9 Memory Architecture
    • 16K-Byte Instruction Cache
    • 8K-Byte Data Cache
    • 32K-Byte RAM
    • 8K-Byte ROM
    • Little Endian
  • MPEG4/JPEG Coprocessor
    • Fixed Function Coprocessor Supports:
      • MPEG4 SP Codec at HD (720p), D1, VGA, SIF
      • JPEG Codec up to 50M Pixels per Second
  • Video Processing Subsystem
    • Front End Provides:

View All Features in Datasheet

Description

The DM355 is a highly integrated, programmable platform for digital still camera, digital photo frames, IP security cameras, 4-channel digital video recorders, video door bell application, and other low cost portable digital video applications. Designed to offer portable video designers and manufacturers the ability to produce affordable portable digital video solutions with high picture quality, the DM355 combines high performance MPEG4 HD (720p) codecs and JPEG codecs up to 50M pixels per second, high quality, and low power consumption at a very low price point. The DM355 also enables seamless interface to most additional external devices required for a complete digital camera implementation. The interface is flexible enough to support various types of CCD and CMOS sensors, signal conditioning circuits, power management, DDR/mDDR memory, SRAM, NAND, shutter, Iris and auto-focus motor controls, etc.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
SM32DM355GCEM216EPACTIVE-55 to 125V62/09643-01XE35.51 | 1kuNFBGA (GCE) | 337 160 | JEDEC TRAY (5+1)Contact TI Distributor or Sales Office
V62/09643-01XEACTIVE-55 to 125 35.51 | 1kuNFBGA (GCE) | 337 160 | JEDEC TRAY (5+1)Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:31 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSM32DM355GCEM216EP
WorldwideDigiKey 131
TI Lead Time*: 20 WeeksV62/09643-01XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SM32DM355GCEM216EP  TBD SNPB Level-3-260C-168 HRViewView
V62/09643-01XE  TBD SNPB Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SM320DM355-EP Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
MP3 Audio EncoderTMDMP3E Texas Instruments Algorithms / Codecs 
Linux Digital Video Software Development Kits (DVSDK) for DaVinci DevicesLINUXDVSDK-DV Texas Instruments Operating Systems (OS/RTOS) 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320DM355 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
TMS320DM365 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
OMAP3530-HIREL OMAP3530-HiRel and OMAP3525-HiRel Applications Processors OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
OMAP-L137 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
TMS320DM6467 Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs TI customers also evaluated this product.
TMS320C6720 Floating-Point Digital Signal Processor C6000 FLOATING/FIXED-POINT DSPS-TMS320C672X DSPS TI customers also evaluated this product.
AM3505 ARM Microprocessor Sitara ARM Microprocessors-AM35x ARM® Cortex-A8™ TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here