SM320DM642-EP Status: ACTIVE

Enhanced Product Video/Imaging Fixed-Point Digital Signal Processor


      
         
Alert me about changes<br/>to this product

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test/Fabrication Site
  • Enhanced Diminishing Manufacturing Sources
    (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • High-Performance Digital Media Processor
    • 2 ns, 1.67 ns, 1.39 ns Instruction Cycle Time
    • 500 MHz, 600 MHz, 720 MHz Clock Rate
      (500/600 MHz devices are product preview only)
    • Eight 32-Bit Instructions/Cycle
    • 4000 MIPS, 4800 MIPS, 5760 MIPS
    • Fully Software-Compatible With C64x™
  • VelociTI.2™ Extensions to VelociTI™
    Advanced Very Long Instruction Word (VLIW)
    TMS320C64x™ DSP Core
    • Eight Highly Independent Functional Units
      With VelociTI.2™ Extensions:
      • Six ALUs (32/40 Bit), Each Supports
        Single 32 Bit, Dual 16 Bit, or Quad 8 Bit
        Arithmetic per Clock Cycle
      • Two Multipliers Support Four 16 × 16-Bit
        Multiplies (32 Bit Results) per Clock
        Cycle or Eight 8 × 8 Bit Multiplies (16 Bit
        Results) per Clock Cycle
    • Load-Store Architecture With Non-Aligned
      Support
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features

View All Features in Datasheet

Description

The C64x™ DSPs (including the SM320DM642-EP device) are the highest-performance fixed-point DSP generation in the C6000™ DSP platform. The DM642 device is based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™) developed by Texas Instruments (TI), making these DSPs an excellent choice for digital media applications. The C64x is a code-compatible member of the C6000 DSP platform.

With performance of up to 5760 million instructions per second (MIPS) at a clock rate of 720 MHz, the DM642 device offers cost-effective solutions to high-performance DSP programming challenges. The DM642 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
SM320DM642AGDKI7EPACTIVE-40 to 85V62/07644-01XA68.28 | 1kuFC/CSP (GDK) | 548 60 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SM320DM642AGDKS7EPACTIVE-55 to 105V62/07644-04XA108.10 | 1kuFC/CSP (GDK) | 548 60 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
V62/07644-01XAACTIVE-40 to 85 68.28 | 1kuFC/CSP (GDK) | 548 60 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
V62/07644-04XAACTIVE-55 to 105 108.10 | 1kuFC/CSP (GDK) | 548 60 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 26 WeeksSM320DM642AGDKI7EP
AmericasArrow 170
Rochester Electronics 180
TI Lead Time*: 20 WeeksSM320DM642AGDKS7EP
None Reported
View Distributors
TI Lead Time*: 26 WeeksV62/07644-01XA
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/07644-04XA
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SM320DM642AGDKI7EP  TBD SNPB Level-4-220C-72 HRViewView
SM320DM642AGDKS7EP  TBD SNPB Level-4-220C-72 HRViewView
V62/07644-01XA  TBD SNPB Level-4-220C-72 HRViewView
V62/07644-04XA  TBD SNPB Level-4-220C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SM320DM642-EP Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
DM648 Digital Video Development PlatformTMDSDVP648Texas InstrumentsDevelopment Platforms
Network and Video Development KitTMDX3PNV6416STexas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Trace EmulatorXDS560TRACETexas InstrumentsEmulators/Analyzers
FlashBurn Porting KitTMDSSDSFBPKTexas InstrumentsFlash Tools
C64x+ Image Library (IMGLIB)SPRC264 Texas Instruments Signal Processing Libraries 
C64x+ IQMath Library - A Virtual Floating Point EngineSPRC542 Texas Instruments Signal Processing Libraries 
MP3 Audio EncoderTMDMP3E Texas Instruments Algorithms / Codecs 
Video Imaging Co-Processor (VICP) Signal Processing LibrarySPRC831 Texas Instruments Signal Processing Libraries 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320DM642 Video/Imaging Fixed-Point Digital Signal Processor DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION TI customers also evaluated this product.
TMS320DM6467 Digital Media System-on-Chip DAVINCI VIDEO PROCESSORS-TMS320DM646x SOCs TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here