SM320DM642-HIREL Status: ACTIVE

Video/Imaging Fixed-Point Digital Signal Processor


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SM320DM642-HIREL
On-Chip L1/SRAM128k  
On-Chip L2/SRAM128k  
EMIF64 bit    
EMAC10/100  
PCI32 bit    
McBSP2  
Operating Temperature Range (°C)-40 to 85   
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TMS320DM642: Video/Imaging Fixed-Point Digital Signal Processor
  • SMJ320C6203: Fixed-Point Digital Signal Processor

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test/Fabrication Site
  • Enhanced Diminishing Manufacturing Sources
    (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • High-Performance Digital Media Processor
    • 2 ns, 1.67 ns, 1.39 ns Instruction Cycle Time
    • 720 MHz Clock Rate (500/600 MHz devices
      are product preview only)
    • Eight 32-Bit Instructions/Cycle
    • 5760 MIPS
    • Fully Software-Compatible With C64x™
  • VelociTI.2™ Extensions to VelociTI™ Advanced Very
    Long Instruction Word (VLIW) TMS320C64x™ DSP Core
    • Eight Highly Independent Functional Units
      With VelociTI.2™ Extensions:
      • Six ALUs (32/40 Bit), Each Supports Single 32 Bit,
        Dual 16 Bit, or Quad 8 Bit Arithemtic per Clock Cycle
      • Two Multipliers Support Four 16 × 16-Bit Multiplies
        (32 Bit Results) per Clock Cycle or Eight 8 × 8 Bit
        Multiplies (16 Bit Results) per Clock Cycle
    • Load-Store Architecture With Non-Aligned Support
    • 64 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features

View All Features in Datasheet

Description

The C64x™ DSPs (including the SM320DM642-EP device) are the highest-performance fixed-point DSP generation in the C6000™ DSP platform. The DM642 device is based on the second-generation high-performance, advanced VelociTI™ very-long-instruction-word (VLIW) architecture (VelociTI.2™) developed by Texas Instruments (TI), making these DSPs an excellent choice for digital media applications. The C64x is a code-compatible member of the C6000 DSP platform.

With performance of up to 5760 million instructions per second (MIPS) at a clock rate of 720 MHz, the DM642 device offers cost-effective solutions to high-performance DSP programming challenges. The DM642 DSP possesses the operational flexibility of high-speed controllers and the numerical capability of array processors.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSamples
SM320DM642AZDKI7ACTIVE68.28 | 1kuFCBGA (ZDK) | 548 60 | JEDEC TRAY (10+1)Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:03 AM GMT, 09 Feb 2010
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksSM320DM642AZDKI7
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SM320DM642AZDKI7  TBD SNAGCU Level-4-220C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SM320DM642-HIREL Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
C6424 DSP Evaluation ModuleTMDSEVM6424Texas InstrumentsDevelopment Boards/EVMs
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
TMS320C6472 Chip Support Library (CSL)SPRCA03 Texas Instruments Drivers / IO / Control Software 
C64x+IMGLIB Simulink BlocksSPRC589 Texas Instruments Application-Specific Libraries 
C62x/C64x Fast Run-Time Support (RTS) LibrarySPRC122 Texas Instruments Signal Processing Libraries 
TMS320C64x Image LibrarySPRC094 Texas Instruments Signal Processing Libraries 
C64x+ Image Library (IMGLIB)SPRC264 Texas Instruments Signal Processing Libraries 
C64x+ IQMath Library - A Virtual Floating Point EngineSPRC542 Texas Instruments Signal Processing Libraries 
C64x+IQMathLibrary Simulink BlocksSPRC590 Texas Instruments Application-Specific Libraries 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320DM642 Video/Imaging Fixed-Point Digital Signal Processor DAVINCI VIDEO PROCESSORS-TMS320DM64X DSP GENERATION TI customers also evaluated this product.
SMJ320C6203 Fixed-Point Digital Signal Processor TMS320C6000 DSP PLATFORM-TMS320C62X DSP GENERATION TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here