SM320F2801-EP Status: ACTIVE

Enhanced Product Digital Signal Processors


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 SM320F2801-EPSM320F2808-EP 
GenerationF280x General Purpose MCU - Including Piccolo  F280x General Purpose MCU - Including Piccolo  
RatingHiRel Enhanced Product  HiRel Enhanced Product  
 SamplesSamples
 InventoryInventory

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test/Fabrication Site
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • High-Performance Static CMOS Technology
    • 100 MHz (10-ns Cycle Time)
    • Low-Power (1.8-V Core, 3.3-V I/O) Design
    • 3.3-V Flash Voltage
  • JTAG Boundary Scan Support
  • High-Performance 32-Bit CPU (TMS320C28x)
    • 16 x 16 and 32 x 32 MAC Operations
    • 16 x 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • On-Chip Memory
    • F2808: 64K X 16 Flash, 18K X 16 SARAM
      F2806: 32K X 16 Flash, 10K X 16 SARAM
      F2801: 16K X 16 Flash, 6K X 16 SARAM
      9501: 16K X 16 Flash, 6K X 16 SARAM

View All Features in Datasheet

Description

The SM320F2808, F2806, and F2801/UCD9501 devices, members of the TMS320C28x™ DSP generation, are highly integrated, high-performance solutions for demanding control applications. The UCD9501 is a 32-bit digital signal controller for power management.

Throughout this document, SM320F2808, F2806, and F2801/UCD9501 are abbreviated as F2808, F2806, and F2801/9501, respectively. TMS320x280x device reference guides, flash tools, and other collateral are applicable to the UCD9501 device as well.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
SM320F2801PZMEPACTIVE-55 to 125V62/06619-03XE9.86 | 1kuLQFP (PZ) | 100 90 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
V62/06619-03XEACTIVE-55 to 125 9.86 | 1kuLQFP (PZ) | 100 90 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:35 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSM320F2801PZMEP
EuropeAvnet-SILICA 28
TI Lead Time*: 20 WeeksV62/06619-03XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SM320F2801PZMEP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
V62/06619-03XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SM320F2801-EP Help

Datasheet

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
TMS320F2808 controlCARDTMDSCNCD2808Texas InstrumentsDaughter Cards
C2000 DC/DC Developer's KitTMDSDCDC8KITTexas InstrumentsDevelopment Boards/EVMs
TMS320F2833x reference designSPRC541Texas InstrumentsDevelopment Boards/EVMs
Adaptive Clocking JTAG Emulator AdaptersTMDSADPTexas InstrumentsEmulators/Analyzers
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
TMS320F280x Flash APIsSPRC193Texas InstrumentsFlash Tools
TMS320F28335 Experimenter KitTMDSDOCK28335Texas InstrumentsStarter Kits
TMS320F28335 eZdsp Starter KitTMDXEZ28335Texas InstrumentsStarter Kits
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 
C28x™ IQMath Library - A Virtual Floating Point EngineSPRC087 Texas Instruments Application Software 
C2000 Digital Power Experimenter Kit Application SoftwareSPRC676 Texas Instruments Application Software 
F281x ACI3_3: Sensored Indirect FOC of 3-phase ACI Motor(Simulatiom Model)SPRC077 Texas Instruments Application-Specific Libraries 
C2000 ACDC Developer's Kit Application SoftwareSPRC711 Texas Instruments Application Software 
TMS320F2823x Flash APIsSPRC665 Texas Instruments Application Software 
C2000 Experimenter Kit Application SoftwareSPRC675 Texas Instruments Application Software 
Resonant DC/DC Developer's Kit SoftwareTMDSDCRESKIT Texas Instruments Application Software 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here