SM320F2806-EP Status: PREVIEW

Enhanced Product Digital Signal Processors


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 SM320F2801-EP SM320F2808-EP 
GenerationF280x General Purpose MCU - Including Piccolo  F280x General Purpose MCU - Including Piccolo  
RatingHiRel Enhanced Product  HiRel Enhanced Product  
 Samples Not AvailableSamples Not Available
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TMS320F28027: Piccolo Microcontroller
  • Product Information

    Features

    • Controlled Baseline
      • One Assembly/Test/Fabrication Site
    • Enhanced Diminishing Manufacturing Sources (DMS) Support
    • Enhanced Product-Change Notification
    • Qualification Pedigree(1)
    • High-Performance Static CMOS Technology
      • 100 MHz (10-ns Cycle Time)
      • Low-Power (1.8-V Core, 3.3-V I/O) Design
      • 3.3-V Flash Voltage
    • JTAG Boundary Scan Support
    • High-Performance 32-Bit CPU (TMS320C28x)
      • 16 x 16 and 32 x 32 MAC Operations
      • 16 x 16 Dual MAC
      • Harvard Bus Architecture
      • Atomic Operations
      • Fast Interrupt Response and Processing
      • Unified Memory Programming Model
      • Code-Efficient (in C/C++ and Assembly)
    • On-Chip Memory
      • F2808: 64K X 16 Flash, 18K X 16 SARAM
        F2806: 32K X 16 Flash, 10K X 16 SARAM
        F2801: 16K X 16 Flash, 6K X 16 SARAM
        9501: 16K X 16 Flash, 6K X 16 SARAM

    View All Features in Datasheet

    Description

    The SM320F2808, F2806, and F2801/UCD9501 devices, members of the TMS320C28x™ DSP generation, are highly integrated, high-performance solutions for demanding control applications. The UCD9501 is a 32-bit digital signal controller for power management.

    Throughout this document, SM320F2808, F2806, and F2801/UCD9501 are abbreviated as F2808, F2806, and F2801/9501, respectively. TMS320x280x device reference guides, flash tools, and other collateral are applicable to the UCD9501 device as well.

        

    Quality & Lead (Pb)-Free Data

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SM320F2806-EP Help

    Datasheet

    Tools & Software

    NamePart # Company Tool / Software Type
    Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
    TMS320F2808 controlCARDTMDSCNCD2808Texas InstrumentsDaughter Cards
    C2000 DC/DC Developer's KitTMDSDCDC8KITTexas InstrumentsDevelopment Boards/EVMs
    TMS320F2833x reference designSPRC541Texas InstrumentsDevelopment Boards/EVMs
    Adaptive Clocking JTAG Emulator AdaptersTMDSADPTexas InstrumentsEmulators/Analyzers
    XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
    TMS320F280x Flash APIsSPRC193Texas InstrumentsFlash Tools
    TMS320F28335 Experimenter KitTMDSDOCK28335Texas InstrumentsStarter Kits
    TMS320F28335 eZdsp Starter KitTMDXEZ28335Texas InstrumentsStarter Kits
    dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 
    C28x™ IQMath Library - A Virtual Floating Point EngineSPRC087 Texas Instruments Application Software 
    C2000 Digital Power Experimenter Kit Application SoftwareSPRC676 Texas Instruments Application Software 
    F281x ACI3_3: Sensored Indirect FOC of 3-phase ACI Motor(Simulatiom Model)SPRC077 Texas Instruments Application-Specific Libraries 
    C2000 ACDC Developer's Kit Application SoftwareSPRC711 Texas Instruments Application Software 
    TMS320F2823x Flash APIsSPRC665 Texas Instruments Application Software 
    C2000 Experimenter Kit Application SoftwareSPRC675 Texas Instruments Application Software 
    Resonant DC/DC Developer's Kit SoftwareTMDSDCRESKIT Texas Instruments Application Software 

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    TMS320F28027 Piccolo Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X PICCOLO™ SERIES TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here