SM320F2812-EP Status: ACTIVE

Enhanced Product Digital Signal Processor


      
         
Alert me about changes<br/>to this product

 SM320F2812-EP
GenerationF281x High Speed MCU  
Frequency(MHz)150  
OTP ROM1K  
PWM16  
Timers3  
Core Supply (Volts)1.9  
IO Supply (Volts)3.3  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Other qualified versions of SM320F2812-EP

Version Part Number Definition
Catalog SM320F2812 TI's standard catalog product

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Controlled Baseline
    • One Assembly/Test/Fabrication Site
  • Extended Temperature Performance of –55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree
  • High-Performance Static CMOS Technology
    • 150 MHz (6.67-ns Cycle Time)
    • Low-Power (1.8-V Core @135 MHz, 1.9-V Core @150 MHz, 3.3-V I/O) Design
  • JTAG Boundary Scan Support
  • High-Performance 32-Bit CPU (320C28x)
    • 16 x 16 and 32 x 32 MAC Operations
    • 16 x 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • 4M Linear Program/Data Address Reach
    • Code-Efficient (in C/C++ and Assembly)
    • 320F24x/LF240x Processor Source Code Compatible
  • On-Chip Memory
    • Flash Devices: Up to 128K x 16 Flash (Four 8K x 16 and Six 16K x 16 Sectors)
    • ROM Devices: Up to 128K x 16 ROM
    • 1K x 16 OTP ROM
    • L0 and L1: 2 Blocks of 4K x 16 Each Single-Access RAM (SARAM)
    • H0: 1 Block of 8K x 16 SARAM
    • M0 and M1: 2 Blocks of 1K x 16 Each SARAM
  • Boot ROM (4K x 16)
    • With Software Boot Modes
    • Standard Math Tables
  • External Interface (2812)
    • Up to 1M Total Memory
    • Programmable Wait States
    • Programmable Read/Write Strobe Timing
    • Three Individual Chip Selects
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • Three External Interrupts
  • Peripheral Interrupt Expansion (PIE) Block That Supports 45 Peripheral Interrupts
  • Three 32-Bit CPU-Timers
  • 128-Bit Security Key/Lock
    • Protects Flash/ROM/OTP and L0/L1 SARAM
    • Prevents Firmware Reverse Engineering
  • Motor Control Peripherals
    • Two Event Managers (EVA, EVB)
    • Compatible to 240xA Devices
  • Serial Port Peripherals
    • Serial Peripheral Interface (SPI)
    • Two Serial Communications Interfaces (SCIs), Standard UART
    • Enhanced Controller Area Network (eCAN)
    • Multichannel Buffered Serial Port (McBSP)
  • 12-Bit ADC, 16 Channels
    • 2 x 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Fast Conversion Rate: 80 ns/12.5 MSPS
  • Up to 56 General Purpose I/O (GPIO) Pins
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Tools Include
    • ANSI C/C++ Compiler/Assembler/Linker
    • Code Composer Studio™ IDE
    • DSP/BIOS™
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • Package Options
    • 179-Ball MicroStar BGA™ (GHH), (2812)
    • 176-Pin Low-Profile Quad Flatpack (LQFP) (PGF) (2812)

TMS320C24x, Code Composer Studio, DSP/BIOS, and MicroStar BGA are trademarks of Texas Instruments.
Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.
IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port
TMS320C28x is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.

Description

The SM320F2810-EP, SM320F2811-EP, SM320F2812-EP, SM320C2810-EP, SM320C2811-EP, and SM320C2812-EP devices, members of the TMS320C28x. DSP generation, are highly integrated, high-performance solutions for demanding control applications. The functional blocks and the memory maps are described in Section 3, Functional Overview.

Throughout this document, SM320F2810-EP, SM320F2811-EP, and SM320F2812-EP are abbreviated as F2810, F2811, and F2812, respectively. F281x denotes all three Flash devices. SM320C2810-EP, SM320C2811-EP, and SM320C2812-EP are abbreviated as C2810, C2811, and C2812, respectively. C281x denotes all three ROM devices. 2810 denotes both F2810 and C2810 devices; 2811 denotes both F2811 and C2811 devices; and 2812 denotes both F2812 and C2812 devices.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
SM320F2812GHHMEPACTIVE-55 to 125V62/05601-03XA34.20 | 1kuBGA MICROSTAR (GHH) | 179 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Purchase Samples
SM320F2812PGFMEPACTIVE-55 to 125V62/05601-03ZE34.20 | 1kuLQFP (PGF) | 176 40 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SM320F2812PGFMEPG4ACTIVE-55 to 125 34.20 | 1kuLQFP (PGF) | 176 40 | JEDEC TRAY (10+1)  Contact TI Distributor or Sales Office
V62/05601-03XAACTIVE-55 to 125 34.20 | 1kuBGA MICROSTAR (GHH) | 179 160 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Purchase Samples
V62/05601-03ZEACTIVE-55 to 125 34.20 | 1kuLQFP (PGF) | 176 40 | JEDEC TRAY (10+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:25 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSM320F2812GHHMEP
None Reported
View Distributors
TI Lead Time*: 20 WeeksSM320F2812PGFMEP
AmericasAvnet 25
EuropeArrow Northern Europe 5
Avnet-SILICA 460
TI Lead Time*: 20 WeeksSM320F2812PGFMEPG4
AmericasAvnet 20
TI Lead Time*: 20 WeeksV62/05601-03XA
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/05601-03ZE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SM320F2812GHHMEP  TBD SNPB Level-3-220C-168 HRViewView
SM320F2812PGFMEP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SM320F2812PGFMEPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
V62/05601-03XA  TBD SNPB Level-3-220C-168 HRViewView
V62/05601-03ZE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SM320F2812-EP Help

Datasheet

Application Notes

Errata

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
TMS320F2808 controlCARDTMDSCNCD2808Texas InstrumentsDaughter Cards
C2000 DC/DC Developer's KitTMDSDCDC8KITTexas InstrumentsDevelopment Boards/EVMs
TMS320F2833x reference designSPRC541Texas InstrumentsDevelopment Boards/EVMs
Adaptive Clocking JTAG Emulator AdaptersTMDSADPTexas InstrumentsEmulators/Analyzers
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
TMS320F280x Flash APIsSPRC193Texas InstrumentsFlash Tools
TMS320F2810, TMS320F2811 and TMS320F2812 Flash APISPRC125Texas InstrumentsFlash Tools
TMS320F28335 Experimenter KitTMDSDOCK28335Texas InstrumentsStarter Kits
TMS320F28335 eZdsp Starter KitTMDXEZ28335Texas InstrumentsStarter Kits
dotstack (Bluetooth software stack)MSP430-3P-CDI-CDBT700-OTHR CandleDragon Inc. Other 
C28x™ IQMath Library - A Virtual Floating Point EngineSPRC087 Texas Instruments Application Software 
C2000 Digital Power Experimenter Kit Application SoftwareSPRC676 Texas Instruments Application Software 
F281x ACI3_3: Sensored Indirect FOC of 3-phase ACI Motor(Simulatiom Model)SPRC077 Texas Instruments Application-Specific Libraries 
TMS320F2823x Flash APIsSPRC665 Texas Instruments Application Software 
C2000 Experimenter Kit Application SoftwareSPRC675 Texas Instruments Application Software 
Resonant DC/DC Developer's Kit SoftwareTMDSDCRESKIT Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SM320F2812 Military Digital Signal Processor C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
SMJ320F2812 Military Digital Signal Processor C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
SM320F2812-HT HT Digital Signal Controller C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here