SM320F2812-HT Status: ACTIVE

HT Digital Signal Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SM320F2812-HT
Generation28x Delfino Floating-point Series  
CPU1 C28x  
Peak MMACS150  
FPUNo  
RAM36 KB  
OTP ROM1K X 16  
Flash128K X 16  
EMIF1 32/16-Bit  
CAP/QEP6/23/2009  
ADC1 16-Ch 12-Bit  
ADC Conversion Time80 ns  
UART1  
CAN1  
Timers3 32-Bit CPU,1 WD  
GPIO56  
Core Supply (Volts)1.9  
IO Supply (Volts)3.3  
Operating Temperature Range (°C)-55 to 220  
RatingMilitary  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TMS320F2812: 32-Bit Digital Signal Controller with Flash
  • SM320F2812: Military Digital Signal Processor
  • SM320F2812-EP: Enhanced Product Digital Signal Processor
  • TPS76901-HT: Ultra Low-Power 100-mA Low-Dropout Line Regulators
  • TPS62000-HT: High-Efficiency Step-Down Low Power DC-DC Converter
  • ADS1278-HT: Quad/Octal, Simultaneous Sampling, 24-Bit Analog-to-Digital Converters

More Related Products

Product Information

Features

  • High-Performance Static CMOS Technology
    • 150 MHz (6.67 ns Cycle Time)
    • Low Power (1.8 V Core at 135 MHz, 1.9 V,
      Core at 150 MHz, 3.3 V I/O) Design
    • 3.3 V Flash Voltage
  • JTAG Boundary Scan Support(1)
  • High-Performance 32 Bit CPU (TMS320C28x)
    • 16 × 16 and 32 x 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • 4M Linear Program Address Reach
    • 4M Linear Data Address Reach
    • Code-Efficient (in C/C++ and Assembly)
    • TMS320F24x/LF240x Processor Source
      Code Compatible
  • On-Chip Memory
    • Flash Devices: Up to 128K × 16 Flash (Four
      8K × 16 and Six 16K × 16 Sectors)
    • ROM Devices: Up to 128K × 16 ROM
    • 1K × 16 OTP ROM
    • L0 and L1: 2 Blocks of 4K × 16 Each
      Single-Access RAM (SARAM)
    • H0: 1 Block of 8K × 16 SARAM
    • M0 and M1: 2 Blocks of 1K × 16 Each SARAM
  • Boot ROM (4K × 16)
    • With Software Boot Modes
    • Standard Math Tables
  • External Interface
    • Up to 1M Total Memory
    • Programmable Wait States
    • Programmable Read/Write Strobe Timing
    • Three Individual Chip Selects
  • Clock and System Control
    • Dynamic PLL Ratio Changes Supported
    • On-Chip Oscillator
    • Watchdog Timer Module
  • Three External Interrupts
  • Peripheral Interrupt Expansion (PIE) Block
    That Supports 45 Peripheral Interrupts
  • 128 Bit Security Key/Lock
    • Protects Flash/ROM/OTP and L0/L1 SARAM
    • Prevents Firmware Reverse Engineering
  • Three 32 Bit CPU Timers
  • Motor Control Peripherals
    • Two Event Managers (EVA, EVB)
    • Compatible to 240xA Devices
  • Serial Port Peripherals
    • Serial Peripheral Interface (SPI)
    • Two Serial Communications Interfaces
      (SCIs), Standard UART
    • Enhanced Controller Area Network (eCAN)
    • Multichannel Buffered Serial Port (McBSP)
      With SPI Mode
  • 12 Bit ADC, 16 Channels
    • 2 × 8 Channel Input Multiplexer
    • Two Sample-and-Hold
    • Single/Simultaneous Conversions
    • Fast Conversion Rate: 80 ns/12.5 MSPS
  • Up to 56 Individually Programmable, Multiplexed
    General-Purpose Input/Output (GPIO) Pins
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug via Hardware
  • Development Tools Include
    • ANSI C/C++ Compiler/Assembler/Linker
    • Supports TMS320C24x™/240x Instructions
    • Code Composer Studio™ IDE
    • DSP/BIOS™
    • JTAG Scan Controllers [Texas Instruments (TI)
      or Third-Party]
    • Evaluation Modules
    • Broad Third-Party Digital Motor Control
      Support
  • Low-Power Modes and Power Savings
    • IDLE, STANDBY, HALT Modes Supported
    • Disable Individual Peripheral Clocks
  • SUPPORTS EXTREME TEMPERATURE APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extreme (–55°C/220°C) Temperature Range(2)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
    • Texas Instruments high temperature products utilize
      highly optimized silicon (die) solutions with
      design and process enhancements to maximize performance
      over extended temperatures.

(1) IEEE Standard 1149.1-1990, IEEE Standard Test-Access Port TMS320C24x, Code Composer Studio, DSP/BIOS, C28x, TMS320C2000, TMS320C54x, TMS320C55x, TMS320C28x are trademarks of Texas Instruments.
(2) Custom temperature ranges available
eZdsp is a trademark of Spectrum Digital Incorporated.

Description

The SM320F2812 device, member of the C28xE DSP generation, is a highly integrated, high-performance solution for demanding control applications. The functional blocks and the memory maps are described in Section 3, Functional Overview.

Throughout this document SM320F2812 is abbreviated as F2812.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
SM320F2812HFGS150ACTIVE-55 to 220284.10 | 1kuCFP (HFG) | 172 1Contact TI Distributor or Sales Office
SM320F2812KGDS150AACTIVE-55 to 220273.01 | 1kuXCEPT (KGD) | 0 180Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:23 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSM320F2812HFGS150
None Reported
View Distributors
TI Lead Time*: 1 WeekSM320F2812KGDS150A
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SM320F2812HFGS150  TBD AU N/A for Pkg TypeViewView
SM320F2812KGDS150A  TBD Call TI Call TIViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SM320F2812-HT Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
TMS320F2808 controlCARDTMDSCNCD2808Texas InstrumentsDaughter Cards
C2000 DC/DC Developer's KitTMDSDCDC8KITTexas InstrumentsDevelopment Boards/EVMs
TMS320F2833x reference designSPRC541Texas InstrumentsDevelopment Boards/EVMs
Adaptive Clocking JTAG Emulator AdaptersTMDSADPTexas InstrumentsEmulators/Analyzers
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
TMS320F280x Flash APIsSPRC193Texas InstrumentsFlash Tools
TMS320F28335 Experimenter KitTMDSDOCK28335Texas InstrumentsStarter Kits
TMS320F28335 eZdsp Starter KitTMDXEZ28335Texas InstrumentsStarter Kits
C28x™ IQMath Library - A Virtual Floating Point EngineSPRC087 Texas Instruments Application Software 
F281x ACI3_3: Sensored Indirect FOC of 3-phase ACI Motor(Simulatiom Model)SPRC077 Texas Instruments Application-Specific Libraries 
TMS320F2823x Flash APIsSPRC665 Texas Instruments Application Software 
C2000 Experimenter Kit Application SoftwareSPRC675 Texas Instruments Application Software 
Resonant DC/DC Developer's Kit SoftwareTMDSDCRESKIT Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
SM320F2812 Military Digital Signal Processor C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
SM320F2812-EP Enhanced Product Digital Signal Processor C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
SMJ320F2812 Military Digital Signal Processor C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TPS76901-HT Ultra Low-Power 100-mA Low-Dropout Line Regulators LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS62000-HT High-Efficiency Step-Down Low Power DC-DC Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
ADS1278-HT Quad/Octal, Simultaneous Sampling, 24-Bit Analog-to-Digital Converters DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
SM470R1B1M-HT HT ARM7TDMI(tm) Flash Microcontroller MICROCONTROLLERS-TMS470 ARM7TDMI®-BASED INDUSTRIAL MCUS TI customers also evaluated this product.
OPA2333-HT 1.8-V Micropower CMOS Operational Amplifier Zero-Drift Series PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA211-HT 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
REF5025-HT Low Noise, Very Low Drift, Precision Voltage References VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for SM320F2812-HT:

View All Tags

Other Support



Click Here