SM320F28335-EP Status: ACTIVE

Enhanced Product Digital Signal Controller


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SM320F28335-EP
Generation28x Delfino Floating-point Series  
CPU1 C28x  
Peak MMACS150  
FPUYes  
Frequency(MHz)150  
RAM68 KB  
OTP ROM2 KB  
Flash512 KB  
EMIF1 32/16-Bit  
DMA1 6-Ch DMA  
PWM18-Ch  
CAP/QEP6/2/2009  
ADC1 16-Ch 12-Bit  
ADC Conversion Time80 ns  
McBSP2  
I2C1  
UART3 SCI  
SPI1  
CAN2  
Timers3 32-Bit CPU,1 WD  
GPIO88  
Core Supply (Volts)1.9  
IO Supply (Volts)3.3  
Operating Temperature Range (°C)-40 to 125  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • High-Performance Static CMOS Technology
    • Up to 150 MHz (6.67-ns Cycle Time)
    • 1.9-V/1.8-V Core, 3.3-V I/O Design
  • High-Performance 32-Bit CPU
    • IEEE-754 Single-Precision Floating-Point Unit (FPU) )
    • 16 x 16 and 32 x 32 MAC Operations
    • 16 x 16 Dual MAC
    • Harvard Bus Architecture
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • Six Channel DMA Controller (for ADC, McBSP, ePWM,
    XINTF, and SARAM)
  • 16-bit or 32-bit External Interface (XINTF)
    • Over 2M x 16 Address Reach
  • On-Chip Memory
    • 256K x 16 Flash, 34K x 16 SARAM
    • 1K x 16 OTP ROM
  • Boot ROM (8K x 16)
    • With Software Boot Modes (via SCI, SPI,
      CAN, I2C, McBSP, XINTF, and Parallel I/O)
    • Standard Math Tables

View All Features in Datasheet

Description

The SM320F28335 is a highly integrated, high-performance solution for demanding control applications. Throughout this document, the device is abbreviated as F28335. Table 2-1 provides a summary of features.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)DSCC #Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
SM320F28335GHHAEPACTIVE-40 to 85V62/09624-02XE21.00 | 1kuBGA MICROSTAR (GHH) | 179 189 | JEDEC TRAY (10+1)Contact TI Distributor or Sales Office
SM320F28335PTPMEPACTIVE-55 to 125V62/09624-01XE51.14 | 1kuHLQFP (PTP) | 176 40 | JEDEC TRAY (10+1)Contact TI Distributor or Sales Office
V62/09624-01XEACTIVE-55 to 125 51.14 | 1kuHLQFP (PTP) | 176 40 | JEDEC TRAY (10+1)Contact TI Distributor or Sales Office
V62/09624-02XEACTIVE-40 to 85 21.00 | 1kuBGA MICROSTAR (GHH) | 179 189 | JEDEC TRAY (10+1)Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:33 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSM320F28335GHHAEP
WorldwideDigiKey 151
TI Lead Time*: 20 WeeksSM320F28335PTPMEP
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/09624-01XE
None Reported
View Distributors
TI Lead Time*: 20 WeeksV62/09624-02XE
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SM320F28335GHHAEP RoHS Compliant Green (RoHS & no Sb/Br) SNPB Level-3-260C-168 HRViewView
SM320F28335PTPMEP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-235C-72 HRViewView
V62/09624-01XE RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-235C-72 HRViewView
V62/09624-02XE RoHS Compliant Green (RoHS & no Sb/Br) SNPB Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SM320F28335-EP Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
C2000 DC/DC Developer's KitTMDSDCDC8KITTexas InstrumentsDevelopment Boards/EVMs
Delfino C28343 Experimenter's KitTMDXDOCK28343Texas InstrumentsDevelopment Boards/EVMs
Delfino C28343 controlCARDTMDXCNCD28343Texas InstrumentsDevelopment Boards/EVMs
Delfino C28346 DIM168 ControlCARDTMDXCNCD28346-168Texas InstrumentsDevelopment Boards/EVMs
Delfino C28346 DIM168 Experimenter's KitTMDXDOCK28346-168Texas InstrumentsDevelopment Boards/EVMs
TMS320F2833x reference designSPRC541Texas InstrumentsDevelopment Boards/EVMs
Adaptive Clocking JTAG Emulator AdaptersTMDSADPTexas InstrumentsEmulators/Analyzers
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
TMS320F2833x Flash APIsSPRC539Texas InstrumentsFlash Tools
TMS320F28335 eZdsp Starter KitTMDXEZ28335Texas InstrumentsStarter Kits
C28x FPU Fast RTS LibrarySPRC664 Texas Instruments Application Software 
C28x Floating-Point Unit LibrarySPRC624 Texas Instruments Signal Processing Libraries 
C2000 Experimenter Kit Application SoftwareSPRC675 Texas Instruments Application Software 
Resonant DC/DC Developer's Kit SoftwareTMDSDCRESKIT Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320F28335 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.
TMS320C28346 Delfino Microcontroller C2000™ 32-BIT MICROCONTROLLERS-28X DELFINO™ FLOATING-POINT SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here