|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The SM320LC31-EP digital signal processor (DSP) is a 32-bit, floating-point processor manufactured in 0.6-um triple-level-metal CMOS technology. The device is part of the SMJ320C3x generation of DSPs from Texas Instruments. The SM320LC31-EP internal busing and special digital-signal-processing instruction set have the speed and flexibility to execute up to 60 MFLOPS. The SM320LC31-EP optimizes speed by implementing functions in hardware that other processors implement through software or microcode. This hardware-intensive approach provides performance previously unavailable on a single chip. The SM320LC31-EP can perform parallel multiply and ALU operations on integer or floating-point data in a single cycle. Each processor also possesses a general-purpose register file, a program cache, dedicated ARAUs, internal dual-access memories, one DMA channel supporting concurrent I/O, and a short machine-cycle time. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | DSCC # | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SM320LC31PQM40EP | ACTIVE | -55 to 125 | V62/03617-01XE | 79.33 | 1ku | BQFP (PQ) | 132 | 36 | JEDEC TRAY (10+1) | Purchase Samples | ||
| V62/03617-01XE | ACTIVE | -55 to 125 | 79.33 | 1ku | BQFP (PQ) | 132 | 36 | JEDEC TRAY (10+1) | Purchase Samples | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:31 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 26 WeeksSM320LC31PQM40EP | |||
| Americas | Avnet | 8 | |
| TI Lead Time*: 26 WeeksV62/03617-01XE | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SM320LC31PQM40EP | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| V62/03617-01XE | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SM320LC31-EP 
| Name | Part # | Company | Tool / Software Type |
| C3x Code Composer Free Evaluation Tools | C3XFREETOOL | Texas Instruments | Code Composer Studio(TM) IDE |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SM320VC33-EP | Enhanced Product Digital Signal Processor | OTHER DSPS-TMS320C3X FLOATING POINT DSP | TI customers also evaluated this product. |
| SM320C50-EP | Enhanced Product Digital Signal Processor | OTHER DSPS-TMS320C5X FIXED POINT DSP | TI customers also evaluated this product. |
| SM320VC5409-EP | Enhanced Product Fixed Point Digital Signal Processor | TMS320C5000 DSP PLATFORM-TMS320C54X DSP GENERATION | TI customers also evaluated this product. |
| SM320C32-EP | Enhanced Product Digital Signal Processor | OTHER DSPS-TMS320C3X FLOATING POINT DSP | TI customers also evaluated this product. |
| SM320F2812-EP | Enhanced Product Digital Signal Processor | C2000 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES | TI customers also evaluated this product. |
| PCM3052A | 24-bit Stereo Audo Codec with Mic amp, Bias, MUX and PGA | AUDIO CONVERTER AND CODEC-CODEC | TI customers also evaluated this product. |
| MSP430F47176 | 16-Bit Ultra-Low-Power Microcontroller, 92KB Flash, 8KB RAM, 6 Sigma-Delta ADCs, LCD Driver | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| TLE2425 | Precision Virtual Ground | MIXED SIGNAL AND ANALOG-SPECIAL FUNCTIONS | TI customers also evaluated this product. |
| MSP430F5528 | 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY | MSP43016-BIT ULTRA-LOW POWER MCUS-5XX 25MHZ SERIES | TI customers also evaluated this product. |
| SM320LF2407A-EP | Enhanced Product Dsp Controllers | C2000 32-BIT MICROCONTROLLERS-24X 16-BIT SERIES | TI customers also evaluated this product. |

No Tags are Available for this Part Number