SM320VC33 Status: ACTIVE

Digital Signal Processor


      
         
Alert me about changes<br/>to this product

 SM320VC33SMJ320VC33 
Frequency(MHz)75  75  
MIPS75  75  
MOPS825  825  
Cycle Time(ns)13  13  
Data / Program Memory Space(Words)16M  16M  
RAM (Words)34K  34K  
Cache64  64  
DMA1  1  
Timers2  2  
Total Serial Ports1  1  
Serial Ports1  1  
Parallel Ports16Mx32  16Mx32  
Boot Loader AvailableYES  YES  
RatingMilitary  Military  
 SamplesSamples
 InventoryInventory

Other qualified versions of SM320VC33

Version Part Number Definition
Catalog TMS320VC33 TI's standard catalog product
Enhanced Product SM320VC33-EP Supports Defense, Aerospace and Medical Applications
Military SMJ320VC33 QML certified for Military and Defense Applications

Product Information

Features

  • High-Performance Floating-Point Digital Signal Processor (DSP):
    • SM/SMJ320VC33-150
      • 13-ns Instruction Cycle Time
      • 150 Million Floating-Point Operations Per Second (MFLOPS)
      • 75 Million Instructions Per Second (MIPS)
  • 34K × 32-Bit (1.1-Mbit) On-Chip Words of Dual-Access Static Random-Access Memory (SRAM) Configured in 2 × 16K plus 2 × 1K Blocks to improve Internal Performance
  • x5 Phase-Locked Loop (PLL) Clock Generator
  • Very Low Power: < 200 mW @ 150 MFLOPS
  • 32-Bit High-Performance CPU
  • 16-/32-Bit Integer and 32-/40-Bit Floating-Point Operations
  • Four Internally Decoded Page Strobes to Simplify Interface to I/O and Memory Devices
  • Boot-Program Loader
  • EDGEMODE Selectable External Interrupts
  • 32-Bit Instruction Word, 24-Bit Addresses
  • Eight Extended-Precision Registers
  • Fabricated Using the 0.18-um (leff-Effective Gate Length) TImeline™ Technology by Texas Instruments (TI)
  • On-Chip Memory-Mapped Peripherals:
    • One Serial Port
    • Two 32-Bit Timers
    • Direct Memory Access (DMA)
            Coprocessor for Concurrent I/O and CPU Operation

View All Features in Datasheet

Description

The SM/SMJ320VC33 DSP is a 32-bit, floating-point processor manufactured in 0.18-um four-level-metal CMOS (TImeline) technology. The SM/SMJ320VC33 is part of the SM320C3x™ generation of DSPs from Texas Instruments.

The SM320C3x internal busing and special digital-signal-processing instruction set have the speed and flexibility to execute up to 150 million floating-point operations per second (MFLOPS). The SM/SMJ320VC33 optimizes speed by implementing functions in hardware that other processors implement through software or microcode. This hardware-intensive approach provides performance previously unavailable on a single chip.

The SM/SMJ320VC33 can perform parallel multiply and ALU operations on integer or floating-point data in a single cycle.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
SM320VC33GNMM150ACTIVE-55 to 125113.08 | 1kuCBGA (GNM) | 144 1 | JEDEC TRAY (5+1) Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:33 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 26 WeeksSM320VC33GNMM150
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SM320VC33GNMM150  TBD Call TI Level-1-235C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SM320VC33 Help

Datasheet

More Literature

Tools & Software

NamePart # Company Tool / Software Type
C3x Code Composer Free Evaluation ToolsC3XFREETOOLTexas InstrumentsCode Composer Studio(TM) IDE

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here