SM320VC5507-EP Status: ACTIVE

Enhanced Product Fixed-Point Digital Signal Processor


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SM320VC5507-EP
CPU1 C55x  
Peak MMACS400  
EMIF1 16-Bit    
External Memory Type SupportedAsync SRAM,SDRAM  
USB1  
ADC1  
HPI1 16-Bit EHPI    
McBSP3  
I2C1  
Timers2 16-Bit GP,1 WD,1 RTC  
Boot Loader AvailableYes  
Core Supply (Volts)1.6,1.35,1.2  
IO Supply (Volts)2.7 to 3.6  
RatingHiRel Enhanced Product  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TMS320VC5505: Low-Power Fixed-Point Digital Signal Processor

Product Information

Features

  • High-Performance, Low-Power, Fixed-Point
    SMS320C5507 Digital Signal Processor
    • 9.26-, 6.95-, 5-ns Instruction Cycle Time
    • 108-, 144-, 200-MHz Clock Rate
    • One/Two Instruction(s) Executed per Cycle
    • Dual Multipliers (Up to 400 Million
      Multiply-Accumulates per Second (MMACS))
    • Two Arithmetic/Logic Units (ALUs)
    • Three Internal Data/Operand Read Buses
      and Two Internal Data/Operand Write Buses
  • 64K x 16-Bit On-Chip RAM, Composed of:
    • 64K Bytes of Dual-Access RAM (DARAM) 8
      Blocks of 4K x 16-Bit
    • 64K Bytes of Single-Access RAM (SARAM) 8
      Blocks of 4K x 16-Bit
  • 64K Bytes of One-Wait-State On-Chip ROM
    (32K x 16-Bit)
  • 8M x 16-Bit Maximum Addressable External
    Memory Space (Synchronous DRAM)
  • 16-Bit External Parallel Bus Memory
    Supporting Either:
    • External Memory Interface (EMIF) With GPIO
      Capabilities and Glueless Interface to:
      • Asynchronous Static RAM (SRAM)
      • Asynchronous EPROM
      • Synchronous DRAM (SDRAM)
    • 16-Bit Parallel Enhanced Host-Port Interface
      (EHPI) With GPIO Capabilities
  • Programmable Low-Power Control of Six
    Device Functional Domains
  • On-Chip Scan-Based Emulation Logic

View All Features in Datasheet

Description

The SM320VC5507 fixed-point digital signal processor (DSP) is based on the SMS320C55x DSP generation CPU processor core. The C55x™ DSP architecture achieves high performance and low power through increased parallelism and total focus on reduction in power dissipation. The CPU supports an internal bus structure that is composed of one program bus, three data read buses, two data write buses, and additional buses dedicated to peripheral and DMA activity. These buses provide the ability to perform up to three data reads and two data writes in a single cycle. In parallel, the DMA controller can perform up to two data transfers per cycle independent of the CPU activity.

The C55x CPU provides two multiply-accumulate (MAC) units, each capable of 17-bit x 17-bit multiplication in a single cycle.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
SM320VC5507PGESEPACTIVE-55 to 8522.73 | 1kuLQFP (PGE) | 144 60 | JEDEC TRAY (5+1)Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:31 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSM320VC5507PGESEP
WorldwideDigiKey 223
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SM320VC5507PGESEP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SM320VC5507-EP Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
TMS320VC5505 DSP Evaluation ModuleTMDXEVM5505Texas InstrumentsDevelopment Boards/EVMs
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
TMS320C55x DSP LibrarySPRC100 Texas Instruments Signal Processing Libraries 
TMS320C55x Image LibrarySPRC101 Texas Instruments Signal Processing Libraries 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TMS320VC5505 Low-Power Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here