|
|
|
|
Product InformationFeatures
View All Features in Datasheet Description
The TMP/ SMJ320C40KGD DSP is a 32-bit, floating-point processor manufactured in 0.72-um, double-level metal CMOS technology. It is the fourth generation of DSPs from Texas Instruments, and it is the world\x92s first DSP designed for parallel processing. The on-chip parallel processing capabilities of the \x92C40 make the floating-point performance required by many applications achievable and cost-effective. The TMP/ SMJ320C40 is the first DSP with on-chip communication ports for processor-to-processor communication using simple communication software with no external hardware. This allows connectivity with no external glue logic. The communication ports remove I/O bottlenecks, and the independent smart-DMA coprocessor is able to handle the CPU I/O requirements. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| 5962-9466902Q9A | OBSOLETE | -55 to 125 | XCEPT (KGD) | 0 | Not Available | ||
| 5962-9466902Q9B | OBSOLETE | -55 to 125 | XCEPT (KGD) | 0 | Not Available | ||
| 5962-9466902Q9C | OBSOLETE | -55 to 125 | XCEPT (KGD) | 0 | Not Available | ||
| 5962-9466902Q9D | ACTIVE | -55 to 125 | 1137.71 | 1ku | XCEPT (KGD) | 0 | 1 | Purchase Samples |
| 5962-9466903Q9C | OBSOLETE | -55 to 125 | XCEPT (KGD) | 0 | Not Available | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:31 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 Weeks5962-9466902Q9D | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| 5962-9466902Q9A | View | ||||
| 5962-9466902Q9B | View | ||||
| 5962-9466902Q9C | View | ||||
| 5962-9466902Q9D | TBD | Call TI | N/A for Pkg Type | View | View |
| 5962-9466903Q9C | View | ||||
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SMJ320C40KGDC 

No Tags are Available for this Part Number