SMJ320C6201 Status: OBSOLETE

Fixed Point Digital Signal Processor, Military


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Replaced By:

  • SMJ320C6201B The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 

Datasheet

Download - PDF Icon

Other qualified versions of SMJ320C6201

Version Part Number Definition
Catalog TMS320C6201 TI's standard catalog product

Product Information

Features

  • Highest Performance Fixed-Point Digital Signal Processor (DSP) SM320C6201
    • 6.67-ns Instruction Cycle Time
    • 150-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • 1200 MIPS
  • Highest Performance Fixed-Point Digital Signal Processor (DSP) SMJ320C6201B
    • 6.67-ns Instruction Cycle Time
    • 150-MHz Clock Rate
    • Eight 32-Bit Instructions/Cycle
    • 1200 MIPS
  • VelociTITM Advanced Very Long Instruction Word (VLIW) 'C6200 CPU Core
    • Eight Independent Functional Units:
      • - Six ALUs (32-/40-Bit)
      • - Two 16-Bit Multipliers (32-Bit Results)
    • Load-Store Architecture With 32 32-Bit General-Purpose Registers
    • Instruction Packing Reduces Code Size
    • All Instructions Conditional
  • Instruction Set Features
    • Byte-Addressable (8-, 16-, 32-Bit Data)
    • 32-Bit Address Range
    • 8-Bit Overflow Protection
    • Saturation
    • Bit-Field Extract, Set, Clear
    • Bit-Counting
    • Normalization
  • 1M-Bit On-Chip SRAM
    • 512K-Bit Internal Program/Cache
      (16K 32-Bit Instructions)
    • 512K-Bit Dual-Access Internal Data
      (64K Bytes) Organized as a Single Block ('6201)
    • 512K-Bit Dual-Access Internal Data
      (64K Bytes) Organized as Two Blocks for Improved Concurrency ('6201B)
  • 32-Bit External Memory Interface (EMIF)
    • Glueless Interface to Synchronous Memories: SDRAM and SBSRAM
    • Glueless Interface to Asynchronous Memories: SRAM and EPROM
  • Four-Channel Bootloading Direct-Memory-Access (DMA) Controller with an Auxiliary Channel
  • 16-Bit Host-Port Interface (HPI)
    • Access to Entire Memory Map
  • Two Multichannel Buffered Serial Ports (McBSPs)
    • Direct Interface to T1/E1, MVIP, SCSA Framers
    • ST-Bus-Switching Compatible
    • Up to 256 Channels Each
    • AC97-Compatible
    • Serial Peripheral Interface (SPI) Compatible (MotorolaTM)
  • Two 32-Bit General-Purpose Timers
  • Flexible Phase-Locked Loop (PLL) Clock Generator
  • IEEE-1149.1 (JTAG) Boundary-Scan Compatible
  • 429-Pin BGA Package (GLE Suffix) ('6201)
  • 429-Pin BGA Package (GLP Suffix) ('6201B)
  • CMOS Technology
    • 0.25-um/5-Level Metal Process ('6201)
    • 0.18-um/5-Level Metal Process ('6201B)
  • 3.3-V I/Os, 2.5-V Internal ('6201)
  • 3.3-V I/Os, 1.8-V Internal ('6201B)
  • VelociTI is a trademark of Texas Instruments Incorporated.
    Motorola is a trademark of Motorola, Inc.
    IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture.

Description

See datasheet sgus028a.pdf.

    

Quality & Lead (Pb)-Free Data

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SMJ320C6201 Help

Datasheet

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDE Subscription Service for v3.3CCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
C6201 EVM - Board Only (*EOL 9/20/02)TMDS3260C6201Texas InstrumentsDevelopment Boards/EVMs
Multichannel Vocoder Demonstration Software for C6211 or C6711 DSKMCVTDK6211Texas InstrumentsDevelopment Platforms
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
C64x+IMGLIB Simulink BlocksSPRC589 Texas Instruments Application-Specific Libraries 
C62x/C64x Fast Run-Time Support (RTS) LibrarySPRC122 Texas Instruments Signal Processing Libraries 
Driver Developer's Kit (DDK)SPRC118 Texas Instruments Application Software 
TMS320C62x DSP LibrarySPRC091 Texas Instruments Signal Processing Libraries 
TMS320C62x Image LibrarySPRC093 Texas Instruments Signal Processing Libraries 
C64x+IQMathLibrary Simulink BlocksSPRC590 Texas Instruments Application-Specific Libraries 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here